STPMIC06

Active

Power Management IC:4 Buck regulators, PMBUS® Interface

Download databrief

Product overview

Description

The STPMIC06 is a power management device with four high efficiency buck regulators.

Buck regulators can operate in parallel with a single output inductor to support up to 6A load or use external low side for higher load.

The regulators operate from 500 kHz up to 1.5 MHz switching frequency and enter automatically in PFM operation to maintain high efficiency over the entire load current range.

  • All features

    • Wide input voltage range from 4.5V to 15.6V
    • 4 independent and fully programmable buck regulators
    • Integrated NMOS supporting 3A maximum load
    • Output voltage range from 0.5V to 3.3V (extended range from 3.0V to 5.4V with external resistor divider)
    • PMBus® serial interface supports 1Mbit/s protocol (high-speed mode)
    • Embedded NVM to store customized default parameters configuration such as
      • Output voltage, power up sequence, delay and startup slope
      • Enable and PGOOD configuration
      • Programmable current limit
      • Phase interleaving in steady state condition
      • Current limit
    • Dynamic voltage scaling (DVS) support with programmable slope
    • Automatic PFM / PWM modes for efficiency optimization
    • Low quiescent current stand-by mode
    • Auto discharge function on reset
    • OTP, UVLO, OVP, UVP, OCP and short circuit protection

The current status of a product:
Active: Product is in volume production
Evaluation: Product is under characterization. Limited Engineering samples available
Preview: Product is in design stage
Target: Product is in design feasibility stage.No commitment taken to produce
Proposal: Marketing proposal for customer feedback.No commitment taken to design or produce
NRND: Not Recommended for New Design.Product is in volume production only to support customers ongoing production.
Marketing description of the package type.Compliancy of the device with industry requirement domains (IRD)The RoHS status of a product:
ECOPACK 1: Initial grade to identify European RoHS compliant products.
ECOPACK 2: New grade to identify brominated chlorinated and antimony oxide flame retardant free products.
ECOPACK 3: Halogen free RoHS exemptions free products.
(*): ECOPACK 2 version available upon request.
(**): Some versions still existing in ECOPACK 1 or not compliant.
Longevity Commitment in yearsLongevity Starting DateThe current status of a product:
Active: Product is in volume production
Evaluation: Product is under characterization. Limited Engineering samples available
Preview: Product is in design stage
Target: Product is in design feasibility stage.No commitment taken to produce
Proposal: Marketing proposal for customer feedback.No commitment taken to design or produce
NRND: Not Recommended for New Design.Product is in volume production only to support customers ongoing production.
Budgetary PriceMarketing description of the package type.Storage method used to contain product.Main country of assembly or fabrication of the product.ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes. ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes.The value as specified by level (minTypMax) of the ambient temperature (in Cel) in which this item was designed to operate.The value as specified by level (minTypMax) of the ambient temperature (in Cel) in which this item was designed to operate.