Product overview
Description
STPMIC07M is a power management device designed for consumer applications. It features 4 Buck and 3 LDO regulators which output voltages are fully programmable. Buck regulators are able to maintain high efficiency at both normal and light load. The device communicates with the controller via I2C serial interface.
-
All features
- Supply input voltage range
- VIN from 2.6 V to 5.5 V
- Fully integrated power solution
- One 4 A DC/DC buck converter
- Three 2 A DC/DC buck converters
- Three LDOs up to 600 mA
- Integrated NMOS/PMOS power devices
- Dynamically programmable output voltage (0.6 V - 3.75 V)
- Device configurability
- Programmable soft start slope with warm startup support
- Programmable buck phase interleaving
- Programmable nReset and Power Good pins
- Programmable start up sequence
- High efficiency
-
- PFM mode with low quiescent current
- Automatic PWM / PSK mode transition for efficiency optimization
- High speed I2C serial interface (3.4 MHz)
- Temperature monitor and shutdown
- 4.2x3.2x0.6 mm, 48 balls, UFQFPN package
- Supply input voltage range
Recommended for you
EDA Symbols, Footprints and 3D Models
Quality and Reliability
Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Material Declaration** |
---|---|---|---|---|---|
STPMIC07M | Active | UFQFPN-MR 3.2X4.2 48 (BUMPED) | Industrial | Ecopack2 | |
STPMIC07MTR | Proposal | UFQFPN48 | Industrial | - | |
STPMIC07M
Package:
UFQFPN-MR 3.2X4.2 48 (BUMPED)Material Declaration**:
STPMIC07MTR
Package:
UFQFPN48Material Declaration**:
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Operating Temperature (°C) (min) | Operating Temperature (°C) (max) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
STPMIC07M | | | distributors No availability of distributors reported, please contact our sales office | ||||||||||
STPMIC07MTR | | | distributors No availability of distributors reported, please contact our sales office |
STPMIC07M Active
STPMIC07MTR Proposal
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors