STPOL01A

Preview
Design Win

Synchronous DC-DC step-down converter

Download databrief

Product overview

Description

The STPOL01A is a high efficiency and easy to use synchronous step-down DC-DC converter designed to power all the necessary rails for operation of the SSD devices. It supports dynamic voltage scaling by a dedicated I²C interface and applies low power mode to minimize the power consumption.

  • All features

    • Output current: 13 A
    • Programmable output voltage from 0.5 V to 3.75 V
    • Feedback voltage accuracy ±2%
    • Supply input voltage range: 4 V to 15.6 V
    • Enable = 0, low quiescent current
    • High-performance integrated MOSFET (HS 10 mΩ LS 5 mΩ)
    • Efficiency up to 90%
    • Synchronous rectification for high efficiency
      • Selectable switching frequency: 0.5 / 0.75 / 1.0 / 1.5 MHz
      • Automatic PFM/PWM for power saving technique
      • Forced PWM
    • Active output discharge
    • Fast load transient response
    • Fault reporting

EDA Symbols, Footprints and 3D Models

STMicroelectronics - STPOL01A

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Material Declaration**
STPOL01A
Preview
WFQFPN 4X5X0.6 28L PITCH 0.5 Industrial Ecopack2

STPOL01A

Package:

WFQFPN 4X5X0.6 28L PITCH 0.5

Material Declaration**:

Marketing Status

Preview

Package

WFQFPN 4X5X0.6 28L PITCH 0.5

Grade

Industrial

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Swipe or click the button to explore more details Don't show this again
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
STPOL01A
Available at distributors

Distributor availability of STPOL01A

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

STPOL01A Preview

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

STPOL01A

Distributor Name

Distributor reported inventory date:

Swipe or click the button to explore more details Don't show this again

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors