Product overview
Description
The STPRDC02A is a 60 V, high-voltage, full-bridge MOSFET driver IC that can drive two independent half-bridges. It provides four high-current gate driver outputs, each capable of driving one or more N-channel power MOSFETS.
The device is configurable and optimizes the driving scheme of the STBuck topology to improve power density.
The zero voltage detection output allows to optimize STC application and to compensate for component tolerances improving the overall cost of the application.
Two PWM inputs control the two half-bridge sections independently. EN pin low, forces all the gate drives low regardless of the PWMs, thus implementing a HiZ.
The STPRDC02A is available in VFQFPN, 4x4 mm package with exposed pad.
-
All features
- 60V full-bridge driver for N-channel MOSFETS
- Adjustable deadtime control
- High impedance management for STBuck applications
- Zero voltage detection output
- 2 A sink/source current
- Enable input
- VFQFPN, 4x4 mm package
EDA Symbols, Footprints and 3D Models
Quality and Reliability
Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Material Declaration** |
---|---|---|---|---|---|
STPRDC02ATR | Active | VFQFPN 25L 4x4x0.85 Pitch 0.4 | Industrial | Ecopack2 |
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Operating temperature (°C) | Operating Temperature (°C) (max) | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
min | max | |||||||||||||
STPRDC02ATR | | | distributors No availability of distributors reported, please contact our sales office |
STPRDC02ATR Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors