Product overview
Description
The STRG02 smart driver implements a control scheme specific to secondary-side synchronous rectification in STVCOT™ based resonant converters.
It provides two high current gate drive outputs, each capable of driving one or more N-channel low-side power MOSFETs. Both gate drivers are controlled by the combination of the START input and embedded predictive ZCD/ZVS control assuring the two external power MOSFETs to be switched in zero voltage / zero current conditions to achieve high efficiency power conversion.
The high impedance mode can be configured with the two external power MOSFETs immediately kept OFF.
The STRG02 is available in a DFN12, 3 x 3 mm package with an exposed pad.
-
All features
- Dual low-side driver for N-channel MOSFETs
- 4 A sink/source current
- Operating frequency up to 1 MHz
- Predictive ZCS / ZVS control
- High impedance control
- START input
- DFN12, 3 x 3 mm package
Recommended for you
EDA Symbols, Footprints and 3D Models
Quality and Reliability
Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Material Declaration** |
---|---|---|---|---|---|
STRG02 | Proposal | - | Industrial | - | |
STRG02TR | NRND | VFDFPN 12 3X3X0.9 | Industrial | Ecopack2 |
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Operating temperature (°C) | Operating Temperature (°C) (max) | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
min | max | |||||||||||||
STRG02TR | | | distributors No availability of distributors reported, please contact our sales office | |||||||||||
STRG02 | | | distributors No availability of distributors reported, please contact our sales office |
STRG02TR NRND
STRG02 Proposal
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors