STRG06

Active

Universal digital multicell controller with PMBus

Download databrief

Product overview

Description

The STRG06 is a high performance digital controller featuring the innovative and patented ST RVCOT™ control loop that allows to implement a high efficiency DC-DC converter in single stage conversion directly from the 60 V bus.

In combination with the STRG02 and STRG04, the device is able to implement a scalable power supply with output power ranging from 50 W up to > 300 W featuring auto cell shedding and PFM to optimize the overall efficiency maintaining a > 90% baseline over the whole current range without compromising the load transient and DVID response.

The STRG06 device can be fully configured through the PMBus™ to minimize the external component count. A full set of telemetry is provided including the BBR, CFP and primary / secondary side telemetry.

The device assures fast and independent protection against the positive and negative OC (per cells), over/undervoltage and FB disconnection.

The STRG06 is available in a VFQFPN68, 8 x 8 mm package with an exposed pad.

  • All features

    • High performance resonant digital control loop RVCOT™
    • Drives up to 6 cells with STRG02 and STRG04, from 50 W up to > 300 W
    • Compliant with Intel VR12.5™ and VR13 protocol
    • Fully configurable through PMBus™ Rev1.2
      • Telemetry for primary and secondary
      • Full IC configuration / management
      • Voltage positioning
    • Advanced power management
      • Auto cell shedding with PFM
      • Low power 1.8 V logic
    • Programmable protections
      • OV / UV and FB disconnection
      • Pos/neg OC per cell
      • Current sharing error
      • Black box recorder (BBR)
      • Catastrophic fault precursor (CFP)
    • Embedded non-volatile memory (NVM)
    • Primary μC interface for telemetry (PuC)
    • Single-wire synchronous rectifier drive
    • RST and EN1V8 for low power mode
    • VFQFPN68, 8 x 8 mm package

The current status of a product:
Active: Product is in volume production
Evaluation: Product is under characterization. Limited Engineering samples available
Preview: Product is in design stage
Target: Product is in design feasibility stage.No commitment taken to produce
Proposal: Marketing proposal for customer feedback.No commitment taken to design or produce
NRND: Not Recommended for New Design.Product is in volume production only to support customers ongoing production.
Marketing description of the package type.Compliancy of the device with industry requirement domains (IRD)The RoHS status of a product:
ECOPACK 1: Initial grade to identify European RoHS compliant products.
ECOPACK 2: New grade to identify brominated chlorinated and antimony oxide flame retardant free products.
ECOPACK 3: Halogen free RoHS exemptions free products.
(*): ECOPACK 2 version available upon request.
(**): Some versions still existing in ECOPACK 1 or not compliant.
Longevity Commitment in yearsLongevity Starting DateThe current status of a product:
Active: Product is in volume production
Evaluation: Product is under characterization. Limited Engineering samples available
Preview: Product is in design stage
Target: Product is in design feasibility stage.No commitment taken to produce
Proposal: Marketing proposal for customer feedback.No commitment taken to design or produce
NRND: Not Recommended for New Design.Product is in volume production only to support customers ongoing production.
Budgetary PriceMarketing description of the package type.Storage method used to contain product.Main country of assembly or fabrication of the product.ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes. ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes.The value as specified by level (minTypMax) of the ambient temperature (in Cel) in which this item was designed to operate.The value as specified by level (minTypMax) of the ambient temperature (in Cel) in which this item was designed to operate.The value as specified by level (minTypMax) of the ambient temperature (in Cel) in which this item was designed to operate.