Product overview
Description
The TDE1747 is a monolithic comparator designed for high current and high voltage applications, specifically to drive lamps, relays, stepping motors.
This device is essentially blow-out proof. Current limiting is available to limit the peak output current to safe values.
Adjustment only requires one external resistor. In addition, thermal shut down is provided to keep the IC from overheating. If internal dissipation becomes too high, the driver will shut down to prevent excessive heating. TDE1747 has an open ground protection. The output is also protected from shortcircuits with the positive power supply. The device operates over a wide range of supply voltages from standard ± 15V operational amplifier supplies down to the single +12V or +24V used for industrial electronic systems.
-
All features
- Short-circuit protection to VCC
- Open ground protection
- Adjustable short-circuit protection to ground
- High output current
- Large supply voltage range: + 8V to +45V
- Thermal protection with hysteresis to avoid the intermediate output levels
Circuit Diagram
Recommended for you
EDA Symbols, Footprints and 3D Models
Quality and Reliability
Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Longevity Commitment | Longevity Starting Date | Material Declaration** |
---|---|---|---|---|---|---|---|
TDE1747FP | Active | SO-14 | Industrial | Ecopack2 | 15 | 2020-01-01T00:00:00.000+01:00 | |
TDE1747FPT | Active | SO-14 | Industrial | Ecopack2 | 15 | 2020-01-01T00:00:00.000+01:00 |
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Operating Temperature (°C) (min) | Operating Temperature (°C) (max) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
TDE1747FP | | | distributors No availability of distributors reported, please contact our sales office | ||||||||||
TDE1747FPT | | | distributors No availability of distributors reported, please contact our sales office |
TDE1747FP Active
TDE1747FPT Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors