TDE1898C

Active
Education

0.5A high-side driver industrial intelligent power switch

Download datasheet Order Direct

Product overview

Description

The TDE1897C/TDE1898C is a monolithic Intelligent Power Switch in Multipower BCD Technology, for driving inductive or resistive loads. An internal Clamping Diode enables the fast demagnetization of inductive loads.

Diagnostic for CPU feedback and extensive use of electrical protections make this device inherently indistructible and suitable for general purpose industrial applications.

  • All features

    • TWO DIAGNOSTIC OUTPUTS
    • OPEN LOAD DETECTION
    • OUTPUT STATUS LED DRIVER
    • DIFFERENTIAL INPUTS WITH LARGE COMMON MODE RANGE AND THRESHOLD HYSTERESIS
    • INTERNAL NEGATIVE VOLTAGE CLAMPING TO VS - 45V FOR FAST DEMAGNETIZATION
    • 0.5A OUTPUT CURRENT
    • INTERNAL CURRENT LIMITING
    • 18V TO 35V SUPPLY VOLTAGE RANGE
    • OPEN GROUND PROTECTION
    • UNDERVOLTAGE LOCKOUT WITH HYSTERESIS
    • THERMAL SHUTDOWN

Circuit Diagram

EDA Symbols, Footprints and 3D Models

STMicroelectronics - TDE1898C

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Longevity Commitment Longevity Starting Date Material Declaration**
TDE1898CFP
Active
SO-20 Industrial Ecopack2 (**) 15 2020-01-01T00:00:00.000+01:00
TDE1898CFPT
Active
SO-20 Industrial Ecopack2 (**) 15 2020-01-01T00:00:00.000+01:00

TDE1898CFP

Package:

SO-20

Material Declaration**:

PDF XML

Marketing Status

Active

Package

SO-20

Grade

Industrial

RoHS Compliance Grade

Ecopack2 (**)

TDE1898CFPT

Package:

SO-20

Material Declaration**:

PDF XML

Marketing Status

Active

Package

SO-20

Grade

Industrial

RoHS Compliance Grade

Ecopack2 (**)

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Loading...
Swipe or click the button to explore more details Don't show this again
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
TDE1898CFPT
Active
3.7733 / 1k
Available at 1 distributors

Distributor availability of TDE1898CFPT

Distributor Name
Region Stock Min. Order Third party link
DIGIKEY WORLDWIDE 2650 1

Distributor reported inventory date: 4/16/2025

SO-20 Tape and Reel MALAYSIA EAR99 NEC
TDE1898CFP
Active
6.2803 / 1k
Available at 1 distributors

Distributor availability of TDE1898CFP

Distributor Name
Region Stock Min. Order Third party link
MOUSER WORLDWIDE 647 1

Distributor reported inventory date: 4/16/2025

SO-20 Tube MALAYSIA EAR99 NEC

TDE1898CFPT Active

Budgetary Price (US$)*/Qty:
3.7733 / 1k
Package:
SO-20
Packing Type:
Tape and Reel
RoHS:
Country of Origin:
MALAYSIA
ECCN (US):
EAR99
ECCN (EU):
NEC

Part Number:

TDE1898CFPT

Distributor Name

DIGIKEY

Stock

2650

Min.Order

1

Region

WORLDWIDE Buy from Distributor

Distributor reported inventory date: 4/16/2025

TDE1898CFP Active

Budgetary Price (US$)*/Qty:
6.2803 / 1k
Package:
SO-20
Packing Type:
Tube
RoHS:
Country of Origin:
MALAYSIA
ECCN (US):
EAR99
ECCN (EU):
NEC

Part Number:

TDE1898CFP

Distributor Name

MOUSER

Stock

647

Min.Order

1

Region

WORLDWIDE Buy from Distributor

Distributor reported inventory date: 4/16/2025

Swipe or click the button to explore more details Don't show this again

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors