TS4061

Active
Education

Precision micropower shunt voltage reference

Download datasheet Order Direct

Product overview

Description

The TS4061 is a low power and high accuracy shunt voltage reference providing a stable output voltage over the industrial temperature range (-40 to +85 °C), with a maximum temperature coefficient of 35 ppm/°C. It is available in 0.1% and 0.2% initial accuracy versions. The SOT323-3L and SOT23-3L packages can be designed in applications where space saving is a critical issue. The very low operating current is a key advantage for power restricted designs. The TS4061 is very stable and can be used in a broad range of application conditions.

  • All features

    • Fixed 1.225 V,1.25 V output voltages
    • Ultra low operating current: 10 μA at 25 °C
    • High precision @ 25 °C: +/-0.1% (TS4061A), +/- 0.2% (TS4061B)
    • Very low LF noise: typ.10 μ Vp-p
    • Stable when used with capacitive loads
    • Industrial (-40 to +85 °C) temperature range
    • 35 ppm/°C max. temperature coefficient
    • Available in SOT23-3L and SOT323-3L packages

EDA Symbols, Footprints and 3D Models

STMicroelectronics - TS4061

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Material Declaration**
TS4061AICT-1.225
Active
SOT323 Industrial Ecopack1
TS4061AICT-1.25
Active
SOT323 Industrial Ecopack1
TS4061AILT-1.225
Active
SOT23 Industrial Ecopack2
TS4061AILT-1.25
Active
SOT23 Industrial Ecopack2
TS4061BICT-1.225
Active
SOT323 Industrial Ecopack1
TS4061BICT-1.25
Active
SOT323 Industrial Ecopack1
TS4061BILT-1.225
Active
SOT23 Industrial Ecopack2
TS4061BILT-1.25
Active
SOT23 Industrial Ecopack2

TS4061AICT-1.225

Package:

SOT323

Material Declaration**:

PDF XML

Marketing Status

Active

Package

SOT323

Grade

Industrial

RoHS Compliance Grade

Ecopack1

TS4061AICT-1.25

Package:

SOT323

Material Declaration**:

PDF XML

Marketing Status

Active

Package

SOT323

Grade

Industrial

RoHS Compliance Grade

Ecopack1

TS4061AILT-1.225

Package:

SOT23

Material Declaration**:

PDF XML

Marketing Status

Active

Package

SOT23

Grade

Industrial

RoHS Compliance Grade

Ecopack2

TS4061AILT-1.25

Package:

SOT23

Material Declaration**:

PDF XML

Marketing Status

Active

Package

SOT23

Grade

Industrial

RoHS Compliance Grade

Ecopack2

TS4061BICT-1.225

Package:

SOT323

Material Declaration**:

PDF XML

Marketing Status

Active

Package

SOT323

Grade

Industrial

RoHS Compliance Grade

Ecopack1

TS4061BICT-1.25

Package:

SOT323

Material Declaration**:

PDF XML

Marketing Status

Active

Package

SOT323

Grade

Industrial

RoHS Compliance Grade

Ecopack1

TS4061BILT-1.225

Package:

SOT23

Material Declaration**:

PDF XML

Marketing Status

Active

Package

SOT23

Grade

Industrial

RoHS Compliance Grade

Ecopack2

TS4061BILT-1.25

Package:

SOT23

Material Declaration**:

PDF XML

Marketing Status

Active

Package

SOT23

Grade

Industrial

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Swipe or click the button to explore more details Don't show this again
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Operating temperature (°C)
min
max
TS4061BICT-1.225
Available at distributors

Distributor availability of TS4061BICT-1.225

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office
TS4061AICT-1.225
Available at 2 distributors

Distributor availability of TS4061AICT-1.225

Distributor Name
Region Stock Min. Order Third party link
MOUSER WORLDWIDE 2898 1
DIGIKEY WORLDWIDE 5939 1

Distributor reported inventory date: 3/15/2025

TS4061BILT-1.225
Available at 2 distributors

Distributor availability of TS4061BILT-1.225

Distributor Name
Region Stock Min. Order Third party link
MOUSER WORLDWIDE 2587 1
DIGIKEY WORLDWIDE 2643 1

Distributor reported inventory date: 3/15/2025

TS4061AILT-1.225
Available at 4 distributors

Distributor availability of TS4061AILT-1.225

Distributor Name
Region Stock Min. Order Third party link
Farnell Element14 EUROPE 3917 1
MOUSER WORLDWIDE 18768 1
FUTURE WORLDWIDE 3000 3000
DIGIKEY WORLDWIDE 5288 1

Distributor reported inventory date: 3/15/2025

TS4061BICT-1.25
Available at 2 distributors

Distributor availability of TS4061BICT-1.25

Distributor Name
Region Stock Min. Order Third party link
MOUSER WORLDWIDE 2427 1
DIGIKEY WORLDWIDE 10505 1

Distributor reported inventory date: 3/15/2025

TS4061BILT-1.25
Available at 4 distributors

Distributor availability of TS4061BILT-1.25

Distributor Name
Region Stock Min. Order Third party link
Farnell Element14 EUROPE 3128 1
MOUSER WORLDWIDE 4743 1
AVNET AMERICA 54000 0
DIGIKEY WORLDWIDE 5488 1

Distributor reported inventory date: 3/15/2025

TS4061AILT-1.25
Available at 4 distributors

Distributor availability of TS4061AILT-1.25

Distributor Name
Region Stock Min. Order Third party link
Farnell Element14 EUROPE 2478 1
MOUSER WORLDWIDE 17599 1
AVNET AMERICA 60000 0
DIGIKEY WORLDWIDE 4596 1

Distributor reported inventory date: 3/15/2025

TS4061AICT-1.25
Available at 4 distributors

Distributor availability of TS4061AICT-1.25

Distributor Name
Region Stock Min. Order Third party link
Farnell Element14 EUROPE 2088 1
MOUSER WORLDWIDE 5748 1
DIGIKEY WORLDWIDE 8432 1
Newark Element14 AMERICA 100 0

Distributor reported inventory date: 3/15/2025

TS4061BICT-1.225 Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

TS4061BICT-1.225

Operating Temperature (°C)

Min:

Max:

Distributor Name

Distributor reported inventory date:

TS4061AICT-1.225 Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

TS4061AICT-1.225

Operating Temperature (°C)

Min:

Max:

Distributor Name

MOUSER

Stock

2898

Min.Order

1

Region

WORLDWIDE Buy from Distributor

DIGIKEY

Stock

5939

Min.Order

1

Region

WORLDWIDE Buy from Distributor

Distributor reported inventory date: 3/15/2025

TS4061BILT-1.225 Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

TS4061BILT-1.225

Operating Temperature (°C)

Min:

Max:

Distributor Name

MOUSER

Stock

2587

Min.Order

1

Region

WORLDWIDE Buy from Distributor

DIGIKEY

Stock

2643

Min.Order

1

Region

WORLDWIDE Buy from Distributor

Distributor reported inventory date: 3/15/2025

TS4061AILT-1.225 Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

TS4061AILT-1.225

Operating Temperature (°C)

Min:

Max:

Distributor Name

Farnell Element14

Stock

3917

Min.Order

1

MOUSER

Stock

18768

Min.Order

1

Region

WORLDWIDE Buy from Distributor

FUTURE

Stock

3000

Min.Order

3000

Region

WORLDWIDE Buy from Distributor

DIGIKEY

Stock

5288

Min.Order

1

Region

WORLDWIDE Buy from Distributor

Distributor reported inventory date: 3/15/2025

TS4061BICT-1.25 Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

TS4061BICT-1.25

Operating Temperature (°C)

Min:

Max:

Distributor Name

MOUSER

Stock

2427

Min.Order

1

Region

WORLDWIDE Buy from Distributor

DIGIKEY

Stock

10505

Min.Order

1

Region

WORLDWIDE Buy from Distributor

Distributor reported inventory date: 3/15/2025

TS4061BILT-1.25 Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

TS4061BILT-1.25

Operating Temperature (°C)

Min:

Max:

Distributor Name

Farnell Element14

Stock

3128

Min.Order

1

MOUSER

Stock

4743

Min.Order

1

Region

WORLDWIDE Buy from Distributor

AVNET

Stock

54000

Min.Order

0

Region

AMERICA Buy from Distributor

DIGIKEY

Stock

5488

Min.Order

1

Region

WORLDWIDE Buy from Distributor

Distributor reported inventory date: 3/15/2025

TS4061AILT-1.25 Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

TS4061AILT-1.25

Operating Temperature (°C)

Min:

Max:

Distributor Name

Farnell Element14

Stock

2478

Min.Order

1

MOUSER

Stock

17599

Min.Order

1

Region

WORLDWIDE Buy from Distributor

AVNET

Stock

60000

Min.Order

0

Region

AMERICA Buy from Distributor

DIGIKEY

Stock

4596

Min.Order

1

Region

WORLDWIDE Buy from Distributor

Distributor reported inventory date: 3/15/2025

TS4061AICT-1.25 Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

TS4061AICT-1.25

Operating Temperature (°C)

Min:

Max:

Distributor Name

Farnell Element14

Stock

2088

Min.Order

1

MOUSER

Stock

5748

Min.Order

1

Region

WORLDWIDE Buy from Distributor

DIGIKEY

Stock

8432

Min.Order

1

Region

WORLDWIDE Buy from Distributor

Newark Element14

Stock

100

Min.Order

0

Region

AMERICA Buy from Distributor

Distributor reported inventory date: 3/15/2025

Swipe or click the button to explore more details Don't show this again

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors