Product overview
Description
The TSM101/TSM101A integrated circuit incorporates a high stability series band gap voltage reference, two ORed operational amplifiers and a current source.
This IC compares the DC voltage and the current level at the output of a switching power supply to an internal reference. It provides a feedback through an optocoupler to the PWM controller IC in the primary side.
The controlled current generator can be used to modify the level of current limitation by offsetting the information coming from the current sensing resistor.
-
All features
- 1.24 V series voltage reference with 10 mA output current and 1% precision
- Built-in current generator with enable/disable function
- Two operational amplifiers with ored output and 1 MHz gain bandwidth product
- SO8, DIP8 and TSSOP8 packages
- 4.5 to 32 V supply voltage range
EDA Symbols, Footprints and 3D Models
Quality and Reliability
Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Material Declaration** |
---|---|---|---|---|---|
TSM101ACD | Active | SO-8 | Industrial | Ecopack3 | |
TSM101ACDT | Active | SO-8 | Industrial | Ecopack3 | |
TSM101AID | Active | SO-8 | Industrial | Ecopack3 | |
TSM101AIDT | Active | SO-8 | Industrial | Ecopack3 | |
TSM101CD | Active | SO-8 | Industrial | Ecopack1 | |
TSM101CDT | Active | SO-8 | Industrial | Ecopack3 | |
TSM101ID | Active | SO-8 | Industrial | Ecopack1 | |
TSM101IDT | Active | SO-8 | Industrial | Ecopack3 |
TSM101ACD
Package:
SO-8Material Declaration**:
TSM101ACDT
Package:
SO-8Material Declaration**:
TSM101AID
Package:
SO-8Material Declaration**:
TSM101AIDT
Package:
SO-8Material Declaration**:
TSM101CD
Package:
SO-8Material Declaration**:
TSM101CDT
Package:
SO-8Material Declaration**:
TSM101ID
Package:
SO-8Material Declaration**:
TSM101IDT
Package:
SO-8Material Declaration**:
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Operating temperature (°C) | Operating Temperature (°C) (max) | Reference Voltage (V) (nom) | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
min | max | ||||||||||||||
TSM101ACDT | | | distributors No availability of distributors reported, please contact our sales office |
| |||||||||||
TSM101ID | | | distributors No availability of distributors reported, please contact our sales office |
| |||||||||||
TSM101CDT | | | distributors No availability of distributors reported, please contact our sales office |
| |||||||||||
TSM101AIDT | | | distributors No availability of distributors reported, please contact our sales office |
| |||||||||||
TSM101IDT | | | distributors No availability of distributors reported, please contact our sales office |
| |||||||||||
TSM101ACD | | | distributors No availability of distributors reported, please contact our sales office |
| |||||||||||
TSM101AID | | | distributors No availability of distributors reported, please contact our sales office |
| |||||||||||
TSM101CD | | | distributors No availability of distributors reported, please contact our sales office |
|
TSM101ACDT Active
TSM101ID Active
TSM101CDT Active
TSM101AIDT Active
TSM101IDT Active
TSM101ACD Active
TSM101AID Active
TSM101CD Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors