Product overview
Description
The device is an off-line converter with an 800 V rugged power section, a PWM control, two levels of over-current protection, overvoltage and overload protections, hysteretic thermal protection, soft-start and safe auto-restart after any fault condition removal. Burst mode operation and device very low consumption help to meet the standby energy saving regulations.
Advance frequency jittering reduces EMI filter cost. Brown-out function protects the switch mode power supply when the rectified input voltage level is below the normal minimum level specified for the system. The high voltage start-up circuit is embedded in the device.
-
All features
- 800 V avalanche rugged power section
- PWM operation with frequency jittering for low EMI
- Operating frequency:
- 60 kHz for L type
- 115 kHz for H type
- Standby power < 50 mW at 265 Vac
- Limiting current with adjustable set point
- Adjustable and accurate overvoltage protection
- On-board soft-start
- Safe auto-restart after a fault condition
- Hysteretic thermal shutdown
Circuit Diagram
eDesignSuite
eDesignSuite is a comprehensive set of easy-to-use design-aid utilities ready to help you streamline the system development process with a wide range of ST products.
Power Management Design Center
Thermal-electrical Simulators for Components
Signal Conditioning Design Tool
NFC/RFID Calculators
Power Supply Design Tool
LED Lighting Design Tool
Digital Power Workbench
Power Tree Designer
STPOWER Studio
PCB Thermal Simulator
AC Switches Simulator
Rectifier Diodes Simulator
Twister Sim
TVS Simulator
Estimate
Active Filters
Comparators
Low side Current Sensing
High side Current Sensing
NFC Inductance
UHF Link Budget
NFC Tuning Circuit
You might also like...
Recommended for you
EDA Symbols, Footprints and 3D Models
All resources
| Resource title | Version | Latest update |
|---|
SPICE models (1)
| Resource title | Version | Latest update | |||
|---|---|---|---|---|---|
| ZIP | 1.0 | 10 Jan 2017 | 10 Jan 2017 |
Board Manufacturing Specifications (1)
| Resource title | Version | Latest update | |||
|---|---|---|---|---|---|
| ZIP | 2.1 | 01 Aug 2015 | 01 Aug 2015 |
Quality and Reliability
| Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Longevity Commitment | Longevity Starting Date | Material Declaration** |
|---|---|---|---|---|---|---|---|
| VIPER27HD | Active | SO-16 | Industrial | Ecopack2 | 10 | 2025-09-19T00:00:00.000+02:00 | |
| VIPER27HDTR | Active | SO-16 | Industrial | Ecopack2 | 10 | 2025-09-19T00:00:00.000+02:00 | |
| VIPER27HN | Active | PDIP 7 | Industrial | Ecopack2 | 10 | 2025-09-19T00:00:00.000+02:00 | |
| VIPER27LD | Active | SO-16 | Industrial | Ecopack2 | 10 | 2025-09-19T00:00:00.000+02:00 | |
| VIPER27LDTR | Active | SO-16 | Industrial | Ecopack2 | 10 | 2025-09-19T00:00:00.000+02:00 | |
| VIPER27LN | Active | PDIP 7 | Industrial | Ecopack2 | 10 | 2025-09-19T00:00:00.000+02:00 | |
VIPER27LN
Package:
PDIP 7Material Declaration**:
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
You’re now leaving st.com and will be re-directed to our Partner’s website.
For the latest innovations and solutions from ST, sign up for our newsletters.
Sample & Buy
| Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Operating temperature (°C) | Operating Temperature (°C) (max) | Transistor Breakdown Voltage (V) (min) | Drain Current (A) (nom) | RDS(on) (Ω) (max) | ||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| min | max | ||||||||||||||||
| VIPER27HN | | | distributors No availability of distributors reported, please contact our sales office |
|
|
| |||||||||||
| VIPER27LDTR | | | distributors No availability of distributors reported, please contact our sales office |
|
|
| |||||||||||
| VIPER27HDTR | | | distributors No availability of distributors reported, please contact our sales office |
|
|
| |||||||||||
| VIPER27LN | | | distributors No availability of distributors reported, please contact our sales office |
|
|
| |||||||||||
| VIPER27HD | | | distributors No availability of distributors reported, please contact our sales office |
|
|
| |||||||||||
| VIPER27LD | | | distributors No availability of distributors reported, please contact our sales office |
|
|
| |||||||||||
VIPER27HN Active
VIPER27LDTR Active
VIPER27HDTR Active
VIPER27LN Active
VIPER27HD Active
VIPER27LD Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors