VIPER53E-E

Active
Design Win

Fixed frequency off line converter

Download datasheet Order Direct

Product overview

Description

The VIPer53E combines an enhanced current mode PWM controller with a high voltage MDMesh Power MOSFET in the same package.

Typical applications cover offline power supplies with a secondary power capability ranging up to 30W in wide range input voltage, or 50W in single European voltage range and DIP-8 package and 40W in wide range input voltage, or 65W in single European voltage range and PowerSO-10 package, with the following benefits:

  • All features

    • In compliance with the 2002/95/EC European Directive
    • Overvoltage protection
    • Over-temperature protection
    • Integrated start-up current source
    • Switching frequency up to 300kHz
    • Soft start and shut-down control
    • Current mode control with adjustable limitation
    • Undervoltage lockout with Hysteresis
    • Overload and short-circuit control
    • Automatic burst mode in standby condition (\"Blue Angel\" compliant )

Circuit Diagram

EDA Symbols, Footprints and 3D Models

STMicroelectronics - VIPER53E-E

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Material Declaration**
VIPER53ESPTR-E
Active
PowerSO-10 Industrial Ecopack1

VIPER53ESPTR-E

Package:

PowerSO-10

Material Declaration**:

PDF XML

Marketing Status

Active

Package

PowerSO-10

Grade

Industrial

RoHS Compliance Grade

Ecopack1

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Swipe or click the button to explore more details Don't show this again
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Transistor Breakdown Voltage (V) (min)
Drain Current (A) (nom)
RDS(on) (Ω) (max)
VIPER53ESPTR-E
Available at distributors

Distributor availability of VIPER53ESPTR-E

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

VIPER53ESPTR-E Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

VIPER53ESPTR-E

Transistor Breakdown Voltage (V) (min):

620

Drain Current (A) (nom):

2

RDS(on) (Ω) (max):

1

Distributor Name

Distributor reported inventory date:

Swipe or click the button to explore more details Don't show this again

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors