Product overview
Description
The VN330SP-E is a monolithic device developed using VIPower technology, intended to drive four independent resistive or inductive loads with one side connected to ground. Active current limitation prevents dropping of the system power supply in case of shorted load. Built-in thermal shutdown protects the chip from overtemperature and short-circuit. The open drain diagnostic output indicates overtemperature conditions.
-
All features
- Output current: 0.7 A per channel
- Digital input clamped at 32 V minimum voltage
- Shorted load and overtemperature protections
- Built-in current limiter
- Undervoltage shutdown
- Open drain diagnostic output
- Fast demagnetization of inductive loads
- Conforms to IEC 61131-2
Circuit Diagram
Recommended for you
EDA Symbols, Footprints and 3D Models
Quality and Reliability
Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Longevity Commitment | Longevity Starting Date | Material Declaration** |
---|---|---|---|---|---|---|---|
VN330SP-E | Active | PowerSO-10 | Industrial | Ecopack2 | 15 | 2020-01-01T00:00:00.000+01:00 | |
VN330SPTR-E | Active | PowerSO-10 | Industrial | Ecopack2 | 15 | 2020-01-01T00:00:00.000+01:00 | |
VN330SP-E
Package:
PowerSO-10Material Declaration**:
VN330SPTR-E
Package:
PowerSO-10Material Declaration**:
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Operating Temperature (°C) (min) | Operating Temperature (°C) (max) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
VN330SPTR-E | | | distributors No availability of distributors reported, please contact our sales office | ||||||||||
VN330SP-E | | | distributors No availability of distributors reported, please contact our sales office |
VN330SPTR-E Active
VN330SP-E Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors