Product overview
Description
VN340SP-E & VN340SP-33-E are monolithic devices developed using STMicroelectronics' VIPower technology, intended to drive four independent resistive or inductive loads with one side connected to ground. Active current limitation prevents dropping of the system power supply in case of shorted load. Built-in thermal shutdown protects the chip from overtemperature and short-circuit. The open drain diagnostic output indicates overtemperature conditions. Each I/O is pulled down when the overtemperature condition of the relative channel is verified.
-
All features
- Operating output current: 0.7 A (VN340SP-E) or 1 A (VN340SP-33-E)
- Digital I/O clamped at 32 V minimum voltage
- Shorted load and overtemperature protections
- Protection against loss of ground
- Built-in current limiter
- Undervoltage shutdown
- Open drain diagnostic output
- Fast demagnetization of inductive loads
- Conforms to IEC 61131-2
Circuit Diagram
All resources
Resource title | Version | Latest update |
---|
Product Specifications (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
5.1 | 22 Sep 2022 | 22 Sep 2022 |
Application Notes (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
1.4 | 18 Dec 2024 | 18 Dec 2024 |
User Manuals (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
1.1 | 29 Sep 2010 | 29 Sep 2010 |
Flyers (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
1.0 | 19 Mar 2025 | 19 Mar 2025 |
Brochures (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
1.0 | 28 Oct 2024 | 28 Oct 2024 |
EDA Symbols, Footprints and 3D Models
Quality and Reliability
Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Material Declaration** |
---|---|---|---|---|---|
VN340SP-E | Active | PowerSO-10 | Industrial | Ecopack2 | |
VN340SPTR-E | Active | PowerSO-10 | Industrial | Ecopack2 |
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Operating Temperature (°C) (min) | Operating Temperature (°C) (max) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
VN340SP-E | | | 3 distributors | ||||||||||
VN340SPTR-E | | | 3 distributors |
VN340SP-E Active
VN340SPTR-E Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors