VN540SP-E

Active
Design Win Education

Single high-side smart power solid state relay

Download datasheet Order Direct

Product overview

  • All features

    • 10 V to 36 V supply voltage range
    • Up to IOUT = 2.8 A operating current
    • RDS(on) = 50 mW
    • Vdemag = VCC - 55 V
    • Digital input clamped at 32 V
    • Protection against:
      • Loss of ground
      • Shorted load and overtemperature
    • Built-in current limiter
    • Undervoltage shutdown
    • Open drain diagnostic output
    • Fast demagnetization of inductive loads

EDA Symbols, Footprints and 3D Models

STMicroelectronics - VN540SP-E

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Material Declaration**
VN540SP-E
Active
PowerSO-10 Industrial Ecopack2
VN540SPTR-E
Active
PowerSO-10 Industrial Ecopack2

VN540SP-E

Package:

PowerSO-10

Material Declaration**:

Marketing Status

Active

Package

PowerSO-10

Grade

Industrial

RoHS Compliance Grade

Ecopack2

VN540SPTR-E

Package:

PowerSO-10

Material Declaration**:

Marketing Status

Active

Package

PowerSO-10

Grade

Industrial

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Swipe or click the button to explore more details Don't show this again
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
VN540SPTR-E
Available at distributors

Distributor availability of VN540SPTR-E

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office
VN540SP-E
Available at distributors

Distributor availability of VN540SP-E

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

VN540SPTR-E Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

VN540SPTR-E

Distributor Name

Distributor reported inventory date:

VN540SP-E Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

VN540SP-E

Distributor Name

Distributor reported inventory date:

Swipe or click the button to explore more details Don't show this again

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors