Product overview

Description

The VN751S is a monolithic device developed using STMicroelectronics' VIPower technology, intended to drive any kind of load with one side connected to ground. Active VCC pin voltage clamp protects the device against low energy spikes. Active current limitation combined with thermal shutdown and automatic restart protect the device against overload. The device automatically turns off in case of ground pin disconnection. This device is especially suitable for industrial applications in conformity with IEC 61131-2 programmable controller international standard.

  • All features

    • RDS(on): 60 mΩ
    • IOUT: 2.5 A
    • VCC: 36 V
    • CMOS compatible input
    • Thermal shutdown
    • Shorted load protection
    • Undervoltage and overvoltage shutdown
    • Protection against loss of ground
    • Very low standby current
    • Compliance to 61000-4-4 IEC test up to 4 kV
    • Open drain status output
    • Fast demagnetization of inductive loads

Circuit Diagram

EDA Symbols, Footprints and 3D Models

STMicroelectronics - VN751S

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Longevity Commitment Longevity Starting Date Material Declaration**
VN751S
Active
SO-8 Industrial Ecopack2 15 2020-01-01T00:00:00.000+01:00
VN751STR
Active
SO-8 Industrial Ecopack2 15 2020-01-01T00:00:00.000+01:00

VN751S

Package:

SO-8

Material Declaration**:

PDF XML

Marketing Status

Active

Package

SO-8

Grade

Industrial

RoHS Compliance Grade

Ecopack2

VN751STR

Package:

SO-8

Material Declaration**:

PDF XML

Marketing Status

Active

Package

SO-8

Grade

Industrial

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Loading...
Swipe or click the button to explore more details Don't show this again
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
VN751S
Active
1.7807 / 1k
Available at 2 distributors

Distributor availability of VN751S

Distributor Name
Region Stock Min. Order Third party link
MOUSER WORLDWIDE 5076 1
DIGIKEY WORLDWIDE 1286 1

Distributor reported inventory date: 4/16/2025

SO-8 Tube CHINA EAR99 NEC
VN751STR
Active
1.058 / 1k
Available at 3 distributors

Distributor availability of VN751STR

Distributor Name
Region Stock Min. Order Third party link
Farnell Element14 EUROPE 3080 1
MOUSER WORLDWIDE 5466 1
DIGIKEY WORLDWIDE 5247 1

Distributor reported inventory date: 4/16/2025

SO-8 Tape and Reel CHINA EAR99 NEC

VN751S Active

Budgetary Price (US$)*/Qty:
1.7807 / 1k
Package:
SO-8
Packing Type:
Tube
RoHS:
Country of Origin:
CHINA
ECCN (US):
EAR99
ECCN (EU):
NEC

Part Number:

VN751S

Distributor Name

MOUSER

Stock

5076

Min.Order

1

Region

WORLDWIDE Buy from Distributor

DIGIKEY

Stock

1286

Min.Order

1

Region

WORLDWIDE Buy from Distributor

Distributor reported inventory date: 4/16/2025

VN751STR Active

Budgetary Price (US$)*/Qty:
1.058 / 1k
Package:
SO-8
Packing Type:
Tape and Reel
RoHS:
Country of Origin:
CHINA
ECCN (US):
EAR99
ECCN (EU):
NEC

Part Number:

VN751STR

Distributor Name

Farnell Element14

Stock

3080

Min.Order

1

MOUSER

Stock

5466

Min.Order

1

Region

WORLDWIDE Buy from Distributor

DIGIKEY

Stock

5247

Min.Order

1

Region

WORLDWIDE Buy from Distributor

Distributor reported inventory date: 4/16/2025

Swipe or click the button to explore more details Don't show this again

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors