Product overview
Description
The VNI414K (for loads up to 0.6 A) and VNI4140K-32 (for loads up to 1.0 A) are monolithic 4-channel drivers featuring very low RDS(on) and per-channel diagnostic. The ICs, realized in STMicroelectronics™ VIPower™ technology, are intended to drive any kind of load with one side connected to ground.
Active channel current limitation combined with thermal shutdown, independent for each channel, and automatic restart, protect the device against overload.
A channel in an overload condition overheats and turns OFF and back ON automatically in order to maintain its junction temperature between TTSD and TR. If this condition makes case temperature reach TCSD, the overloaded channel is turned OFF and restarts only when case temperature has decreased down to TCR. In case of more than one channel in overload, restart of the overloaded channels is not simultaneous, in order to avoid high peak current from the supply. Non-overloaded (non-overheated) channels continue operating normally.
The four open drain STATUSX output pins indicate per-channel overtemperature conditions.
-
All features
- Operating output current: 0.6 A (VNI4140K) or 1.0 A (VNI4140K-32) per channel
- Per channel short-circuit protection
- Per channel overtemperature protection
- Thermal case protection
- Not simultaneous channel reactivation at Thermal case reset
- All type of loads (resistive, capacitive, inductive load) are driven
- Loss of GND protection
- Undervoltage shutdown with hysteresis
- Overvoltage protection (VCC clamping)
- Very low supply current
- Per channel open drain thermal fault pins
- 5 V and 3.3 V compatible I/Os
- Fast demagnetization of inductive loads
- Designed to meet IEC61131-2, IEC61000-4-4, and IEC61000-4-5
- ESD according to IEC 61000-4-2 up to ±25 kV
You might also like...
Recommended for you
All tools & software
All resources
Resource title | Version | Latest update |
---|
Product Specifications (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
3.0 | 25 Jun 2024 | 25 Jun 2024 |
Application Notes (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
1.0 | 16 Dec 2014 | 16 Dec 2014 |
Application Notes for related Tools & Software (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
1.0 | 16 Dec 2014 | 16 Dec 2014 |
Flyers (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
1.0 | 19 Mar 2025 | 19 Mar 2025 |
Brochures (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
1.0 | 28 Oct 2024 | 28 Oct 2024 |
EDA Symbols, Footprints and 3D Models
All resources
Resource title | Version | Latest update |
---|
CAD Symbol & Footprint models (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
ZIP | 1.0 | 13 Jun 2016 | 13 Jun 2016 |
Quality and Reliability
Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Material Declaration** |
---|---|---|---|---|---|
VNI4140K-32 | Active | PowerSSO 24 | Industrial | Ecopack2 | |
VNI4140KTR-32 | Active | PowerSSO 24 | Industrial | Ecopack2 | |
VNI4140K-32
Package:
PowerSSO 24Material Declaration**:
VNI4140KTR-32
Package:
PowerSSO 24Material Declaration**:
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Operating Temperature (°C) (min) | Operating Temperature (°C) (max) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
VNI4140K-32 | Active | 2.8922 / 1k | 2 distributors | PowerSSO 24 | Tube | MALAYSIA | EAR99 | NEC | |||||
VNI4140KTR-32 | Active | 2.8922 / 1k | 2 distributors | PowerSSO 24 | Tape and Reel | MALAYSIA | EAR99 | NEC |
VNI4140K-32 Active
VNI4140KTR-32 Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors