VNQ860-E

Active
Design Win Education

Quad Channel High Side Driver

Download datasheet Order Direct

Product overview

Description

The VNQ860-E and VNQ860SP-E are monolithic devices realized in STMicroelectronics VIPower M0-3 technology, intended to drive any kind of load with one side connected to ground. Active current limitation combined with thermal shutdown and automatic restart protect the device against overload. The device automatically turns OFF in case of ground pin disconnection. This device is especially suitable for IEC 61131 compliant industrial applications.

  • All features

    • VCC(AMR) = 41 V
    • RDS(on)  ≤ 0.270 Ω @TJ = 25 oC (per channel)
    • Fast demagnetization of inductive loads ,VDEMAG(TYP) = VCC - 52V
    • Very low standby current
    • CMOS compatible I/Os
    • Per channel process side op. current IOUT up to 0.35A
    • Undervoltage and overvoltage shutdown
    • Short circuit protection on output channels
    • Per-channel thermal shutdown protection and diagnostic
    • Protection against loss of ground

Circuit Diagram

EDA Symbols, Footprints and 3D Models

STMicroelectronics - VNQ860-E

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Material Declaration**
VNQ860-E
Active
SO-20 Industrial Ecopack2
VNQ860TR-E
Active
SO-20 Industrial Ecopack2

VNQ860-E

Package:

SO-20

Material Declaration**:

PDF XML

Marketing Status

Active

Package

SO-20

Grade

Industrial

RoHS Compliance Grade

Ecopack2

VNQ860TR-E

Package:

SO-20

Material Declaration**:

PDF XML

Marketing Status

Active

Package

SO-20

Grade

Industrial

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Swipe or click the button to explore more details Don't show this again
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Operating Temperature (°C) (min)
VNQ860-E
Available at distributors

Distributor availability of VNQ860-E

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

VNQ860TR-E
Available at distributors

Distributor availability of VNQ860TR-E

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

VNQ860-E Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

VNQ860-E

Operating Temperature (°C) (min):

-40

Distributor Name

Distributor reported inventory date:

VNQ860TR-E Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

VNQ860TR-E

Operating Temperature (°C) (min):

-40

Distributor Name

Distributor reported inventory date:

Swipe or click the button to explore more details Don't show this again

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors