Product overview
Description
The 2STF2550 and 2STN2550 are PNP transistors manufactured using new \"PB-HCD\" (Power bipolar high current density) technology.
The resulting transistor shows exceptional high gain performances coupled with very low saturation voltage.
-
All features
- Very low collector-emitter saturation voltage
- Fast switching speed
- High current gain characteristic
- Surface mounting devices in medium power SOT-89 and SOT-223 packages
EDA Symbols, Footprints and 3D Models
Quality and Reliability
Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Material Declaration** |
---|---|---|---|---|---|
2STF2550 | Active | SOT-89 | Industrial | Ecopack2 |
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Operating Temperature (°C) (min) | Operating Temperature (°C) (max) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
2STF2550 | | | distributors No availability of distributors reported, please contact our sales office |
2STF2550 Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors