Product overview
-
All features
- SILICON EPITAXIAL PLANAR PNP MEDIUM VOLTAGE TRANSISTOR
- TAPE AND REEL PACKING
- SOT-223 PLASTIC PACKAGE FOR SURFACE MOUNTING CIRCUITS
- THE NPN COMPLEMENTARY TYPE IS BCP56-16
EDA Symbols, Footprints and 3D Models
Quality and Reliability
Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Material Declaration** |
---|---|---|---|---|---|
BCP53-16 | Active | SOT-223 | Industrial | Ecopack2 |
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Operating temperature (°C) | Operating Temperature (°C) (max) | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
min | max | |||||||||||||
BCP53-16 | | | distributors No availability of distributors reported, please contact our sales office |
BCP53-16 Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors