Product overview
Description
The BDW93CFP is a silicon Epitaxial-Base NPN transistor in monolithic Darlington configuration mounted in TO-220FP fully molded insulated package. It is intented for use in power linear and switching applications.
The complementary PNP type is the BDW94CFP.
-
All features
- 2000 V DC INSULATION (U.L. COMPLIANT)
- STMicroelectronics PREFERRED SALESTYPES
- COMPLEMENTARY PNP - NPN DEVICES
- MONOLITHIC DARLINGTON CONFIGURATION
- FULLY MOLDED INSULATED PACKAGE
- INTEGRATED ANTIPARALLEL COLLECTOR-EMITTER DIODE
Featured Products
Discover our Darlington transistor portfolio available with a voltage range up to 400 V, with both NPN and PNP polarity.
Recommended for you
Events and Seminars
All resources
Resource title | Version | Latest update |
---|
Product Specifications (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
4.3 | 19 Sep 2016 | 19 Sep 2016 |
Technical Notes & Articles (2)
Resource title | Version | Latest update | ||
---|---|---|---|---|
2.4 | 11 Jul 2023 | 11 Jul 2023 | ||
2.0 | 23 Nov 2023 | 23 Nov 2023 |
EDA Symbols, Footprints and 3D Models
STMicroelectronics - BDW93CFP
Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.
Please select one model supplier :

Symbols

Footprints

3D models
Quality and Reliability
Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Material Declaration** |
---|---|---|---|---|---|
BDW93CFP | Active | TO-220FP | Industrial | Ecopack2 | |
Marketing Status
Package
TO-220FP
Grade
Industrial
RoHS Compliance Grade
Ecopack2
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Operating Temperature (°C) (min) | Operating Temperature (°C) (max) | ||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
BDW93CFP | Active | | Available at 3 distributors Distributor availability of BDW93CFP
Distributor reported inventory date: 3/31/2025 | | | | Buy from Distributor | | TO-220FP | Tube | CHINA | EAR99 | NEC |
BDW93CFP Active
Part Number:
BDW93CFP
Farnell Element14
Stock
45Min.Order
1MOUSER
Stock
1722Min.Order
1DIGIKEY
Stock
1036Min.Order
1Distributor reported inventory date: 3/31/2025
Stock
Min.Order
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors