BUL58D

Active
Design Win

High voltage fast-switching NPN power transistor

Download datasheet

Product overview

Description

The BUL58D is manufactured using high voltage Multi Epitaxial Planar technology to enhance switching speeds while maintaining a wide RBSOA.

The BUL series is designed for use in lighting applications and low cost switch-mode power supplies.

  • All features

    • INTEGRATED ANTIPARALLEL COLLECTOR-EMITTER DIODE
    • HIGH RUGGEDNESS
    • VERY HIGH SWITCHING SPEED
    • LOW BASE-DRIVE REQUIREMENTS
    • STMicroelectronics PREFERRED SALESTYPE
    • HIGH VOLTAGE CAPABILITY
    • NPN TRANSISTOR
    • MINIMUM LOT-TO-LOT SPREAD FOR RELIABLE OPERATION
    • FULLY CHARACTERISED AT 125°C
    • LOW SPREAD OF DYNAMIC PARAMETERS

EDA Symbols, Footprints and 3D Models

STMicroelectronics - BUL58D

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Material Declaration**
BUL58D
Active
TO-220 Industrial Ecopack2

BUL58D

Package:

TO-220

Material Declaration**:

Marketing Status

Active

Package

TO-220

Grade

Industrial

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Swipe or click the button to explore more details Don't show this again
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
BUL58D
Available at distributors

Distributor availability of BUL58D

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

BUL58D Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

BUL58D

Distributor Name

Distributor reported inventory date:

Swipe or click the button to explore more details Don't show this again

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors