BUXD87

Active
Design Win

High voltage NPN power transistor

Download datasheet Order Direct

Product overview

Description

The BUXD87 is manufactured using High Voltage Multi Epitaxial Planar technology for high switching speeds and high voltage withstand capability.

  • All features

    • REVERSE PINS OUT Vs STANDARD IPAK/DPAK PACKAGE
    • HIGH DC CURRENT GAIN
    • HIGH VOLTAGE CAPABILITY
    • SURFACE-MOUNTING DPAK (TO-252) POWER PACKAGE IN TAPE & REEL (SUFFIX \"T4\")
    • THROUGH-HOLE IPAK (TO-251) POWER PACKAGE IN TUBE (SUFFIX \"-1\")

EDA Symbols, Footprints and 3D Models

STMicroelectronics - BUXD87

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Material Declaration**
BUXD87T4
Active
DPAK Industrial Ecopack2

BUXD87T4

Package:

DPAK

Material Declaration**:

PDF XML

Marketing Status

Active

Package

DPAK

Grade

Industrial

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Swipe or click the button to explore more details Don't show this again
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Operating temperature (°C)
min
max
BUXD87T4
Available at distributors

Distributor availability of BUXD87T4

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

BUXD87T4 Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

BUXD87T4

Operating Temperature (°C)

Min:

Max:

Distributor Name

Distributor reported inventory date:

Swipe or click the button to explore more details Don't show this again

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors