SCT027H65G3AG

Active
Education

Automotive-grade silicon carbide Power MOSFET 650 V, 29 mOhm typ., 60 A in an H2PAK-7 package

Download datasheet Order Direct

Product overview

Description

This silicon carbide Power MOSFET device has been developed using ST’s advanced and innovative 3rd generation SiC MOSFET technology. The device features a very low RDS(on) over the entire temperature range combined with low capacitances and very high switching operations, which improve application performance in frequency, energy efficiency, system size and weight reduction.

  • All features

    • AEC-Q101 qualified
    • Very low RDS(on) over the entire temperature range
    • High speed switching performances
    • Very fast and robust intrinsic body diode
    • Source sensing pin for increased efficiency

EDA Symbols, Footprints and 3D Models

STMicroelectronics - SCT027H65G3AG

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Material Declaration**
SCT027H65G3AG
Active
H2PAK-7 Automotive Ecopack1

SCT027H65G3AG

Package:

H2PAK-7

Material Declaration**:

PDF XML

Marketing Status

Active

Package

H2PAK-7

Grade

Automotive

RoHS Compliance Grade

Ecopack1

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Swipe or click the button to explore more details Don't show this again
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
SCT027H65G3AG
Active
10.9 / 100
Available at 4 distributors

Distributor availability of SCT027H65G3AG

Distributor Name
Region Stock Min. Order Third party link
Farnell Element14 EUROPE 52 1
ANGLIA Live EUROPE 10 1
MOUSER WORLDWIDE 96 1
DIGIKEY WORLDWIDE 97 1

Distributor reported inventory date: 3/5/2025

H2PAK-7 Tape and Reel CHINA EAR99 NEC

SCT027H65G3AG Active

Budgetary Price (US$)*/Qty:
10.9 / 100
Package:
H2PAK-7
Packing Type:
Tape and Reel
RoHS:
Country of Origin:
CHINA
ECCN (US):
EAR99
ECCN (EU):
NEC

Part Number:

SCT027H65G3AG

Distributor Name

Farnell Element14

Stock

52

Min.Order

1

ANGLIA Live

Stock

10

Min.Order

1

MOUSER

Stock

96

Min.Order

1

Region

WORLDWIDE Buy from Distributor

DIGIKEY

Stock

97

Min.Order

1

Region

WORLDWIDE Buy from Distributor

Distributor reported inventory date: 3/5/2025

Swipe or click the button to explore more details Don't show this again

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors