Product overview
Description
This silicon carbide Power MOSFET device has been developed using ST’s advanced and innovative 3rd generation SiC MOSFET technology. The device features a very low RDS(on) over the entire temperature range combined with low capacitances and very high switching operations, which improve application performance in frequency, energy efficiency, system size and weight reduction.
-
All features
- Very fast and robust intrinsic body diode
- Very low RDS(on) over the entire temperature range
- High speed switching performances
- Very high operating junction temperature capability (TJ = 200 °C)