SCT040W120G3AG

Active
Education

Automotive-grade silicon carbide Power MOSFET 1200 V, 40 mOhm typ., 40 A in an HiP247 package

Download datasheet Order Direct

Product overview

Description

This silicon carbide Power MOSFET device has been developed using ST’s advanced and innovative 3rd generation SiC MOSFET technology. The device features a very low RDS(on) over the entire temperature range combined with low capacitances and very high switching operations, which improve application performance in frequency, energy efficiency, system size and weight reduction.

  • All features

    • AEC-Q101 qualified
    • Very low RDS(on) over the entire temperature range
    • High speed switching performances
    • Very fast and robust intrinsic body diode
    • Very high operating junction temperature capability (TJ = 200 °C)

EDA Symbols, Footprints and 3D Models

STMicroelectronics - SCT040W120G3AG

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Material Declaration**
SCT040W120G3AG
Active
HIP247 Automotive Ecopack2

SCT040W120G3AG

Package:

HIP247

Material Declaration**:

Marketing Status

Active

Package

HIP247

Grade

Automotive

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Loading...
Swipe or click the button to explore more details Don't show this again
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
SCT040W120G3AG
Active
11.8 / 100
Available at 3 distributors

Distributor availability of SCT040W120G3AG

Distributor Name
Region Stock Min. Order Third party link
Farnell Element14 EUROPE 99 1
MOUSER WORLDWIDE 91 1
DIGIKEY WORLDWIDE 48 1

Distributor reported inventory date: 4/16/2025

HIP247 Tube CHINA EAR99 NEC

SCT040W120G3AG Active

Budgetary Price (US$)*/Qty:
11.8 / 100
Package:
HIP247
Packing Type:
Tube
RoHS:
Country of Origin:
CHINA
ECCN (US):
EAR99
ECCN (EU):
NEC

Part Number:

SCT040W120G3AG

Distributor Name

Farnell Element14

Stock

99

Min.Order

1

MOUSER

Stock

91

Min.Order

1

Region

WORLDWIDE Buy from Distributor

DIGIKEY

Stock

48

Min.Order

1

Region

WORLDWIDE Buy from Distributor

Distributor reported inventory date: 4/16/2025

Swipe or click the button to explore more details Don't show this again

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors