SCT040W65G3-4AG

Active
Education

Automotive-grade silicon carbide Power MOSFET 650 V, 45 mOhm typ., 30 A in an HiP247-4 package

Download datasheet Order Direct

Product overview

Description

This silicon carbide Power MOSFET device has been developed using ST’s advanced and innovative 3rd generation SiC MOSFET technology. The device features a very low RDS(on) over the entire temperature range combined with low capacitances and very high switching operations, which improve application performance in frequency, energy efficiency, system size and weight reduction.

  • All features

    • AEC-Q101 qualified
    • Very low RDS(on) over the entire temperature range
    • High speed switching performances
    • Very fast and robust intrinsic body diode
    • Very high operating junction temperature capability (TJ = 200 °C)
    • Source sensing pin for increased efficiency

You might also like...

All tools & software

    • Part number
      Status
      Description
      Type
      Supplier

      STSW-eDSim

      Active

      eDSim: fast and powerful electrical simulation software for SMPS and analog ICs

      Evaluation tool software ST
      STSW-eDSim

      Description:

      eDSim: fast and powerful electrical simulation software for SMPS and analog ICs

EDA Symbols, Footprints and 3D Models

STMicroelectronics - SCT040W65G3-4AG

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Longevity Commitment Longevity Starting Date Material Declaration**
SCT040W65G3-4AG
Active
HiP247-4 Automotive Ecopack2 10 2024-06-14T00:00:00.000+02:00

SCT040W65G3-4AG

Package:

HiP247-4

Material Declaration**:

Marketing Status

Active

Package

HiP247-4

Grade

Automotive

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Loading...
Swipe or click the button to explore more details Don't show this again
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
SCT040W65G3-4AG
Available at 4 distributors

Distributor availability of SCT040W65G3-4AG

Distributor Name
Region Stock Min. Order Third party link
Farnell Element14 EUROPE 25 1
ANGLIA Live EUROPE 10 1
MOUSER WORLDWIDE 47 1
DIGIKEY WORLDWIDE 65 1

Distributor reported inventory date: 4/16/2025

SCT040W65G3-4AG Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

SCT040W65G3-4AG

Distributor Name

Farnell Element14

Stock

25

Min.Order

1

ANGLIA Live

Stock

10

Min.Order

1

MOUSER

Stock

47

Min.Order

1

Region

WORLDWIDE Buy from Distributor

DIGIKEY

Stock

65

Min.Order

1

Region

WORLDWIDE Buy from Distributor

Distributor reported inventory date: 4/16/2025

Swipe or click the button to explore more details Don't show this again

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors