Product overview
Description
This silicon carbide Power MOSFET device has been developed using ST’s advanced and innovative 3rd generation SiC MOSFET technology. The device features a very low RDS(on) over the entire temperature range combined with low capacitances and very high switching operations, which improve application performance in frequency, energy efficiency, system size and weight reduction.
-
All features
- Very fast and robust intrinsic body diode
- Very low RDS(on) over the entire temperature range
- High speed switching performances
- Source sensing pin for increased efficiency
Recommended for you
Events and Seminars
All resources
Resource title | Version | Latest update |
---|
Product Specifications (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
1.0 | 29 Jul 2023 | 29 Jul 2023 |
Application Notes (4)
Resource title | Version | Latest update | ||
---|---|---|---|---|
1.0 | 05 Mar 2025 | 05 Mar 2025 | ||
1.1 | 13 Dec 2022 | 13 Dec 2022 | ||
1.0 | 15 Jul 2019 | 15 Jul 2019 | ||
1.4 | 13 Sep 2018 | 13 Sep 2018 |
Technical Notes & Articles (4)
Resource title | Version | Latest update | ||
---|---|---|---|---|
2.2 | 06 Jul 2021 | 06 Jul 2021 | ||
2.0 | 01 Apr 2025 | 01 Apr 2025 | ||
2.4 | 11 Jul 2023 | 11 Jul 2023 | ||
2.0 | 23 Nov 2023 | 23 Nov 2023 |
User Manuals (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
1.3 | 21 Oct 2016 | 21 Oct 2016 |
Flyers (5 of 9)
Resource title | Version | Latest update | ||
---|---|---|---|---|
1.0 | 18 Nov 2020 | 18 Nov 2020 | ||
1.0 | 08 May 2020 | 08 May 2020 | ||
1.0 | 21 Mar 2023 | 21 Mar 2023 | ||
1.0 | 16 May 2024 | 16 May 2024 | ||
1.0 | 21 May 2024 | 21 May 2024 | ||
1.0 | 01 Feb 2021 | 01 Feb 2021 | ||
1.0 | 15 Oct 2020 | 15 Oct 2020 | ||
1.0 | 15 May 2020 | 15 May 2020 | ||
3.0 | 01 Aug 2015 | 01 Aug 2015 |
Conference Papers (5 of 8)
Resource title | Version | Latest update | ||
---|---|---|---|---|
1.0 | 23 Jul 2018 | 23 Jul 2018 | ||
1.0 | 29 Apr 2021 | 29 Apr 2021 | ||
1.0 | 01 Aug 2015 | 01 Aug 2015 | ||
1.0 | 25 Jul 2018 | 25 Jul 2018 | ||
1.0 | 25 Jul 2018 | 25 Jul 2018 | ||
1.0 | 23 Jul 2018 | 23 Jul 2018 | ||
1.0 | 23 Jul 2018 | 23 Jul 2018 | ||
1.0 | 23 Aug 2021 | 23 Aug 2021 |
EDA Symbols, Footprints and 3D Models
STMicroelectronics - SCT070H120G3-7
Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.
Please select one model supplier :

Symbols

Footprints

3D models
All resources
Resource title | Version | Latest update |
---|
SPICE models (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
ZIP | 1.0 | 23 Aug 2023 | 23 Aug 2023 |
If you don't want to login now, you can download the CAD design file by simply providing your name and e-mail address in the form below and validating it.
This allows us to stay in contact and inform you about updates of this CAD design file.
For subsequent downloads this step will not be required for most of our CAD design files.
To validate your e-mail and start the download, please click on the link inside the e-mail that has been sent to you. This link will be valid for 24 hours. Please check your spam filters in case you did not receive the e-mail.
Unfortunately, the link you clicked didn't work. Don't worry, here are the steps you can take to get your download started:
If you still can't download the CAD design file, please reach out to us on the ST Community and we will help you- Ensure you are using the same browser used to made the initial request
- Check that cookies are allowed in your browser
- Update your browser to its latest version
- Please also note that links forwarded by somebody else will not work
The e-mail address that you have entered during the download attempt has not yet been validated. Please check your inbox for the e-mail with the download link. In case you did not receive the e-mail, or you entered a wrong e-mail address, you can start-over the process.
Quality and Reliability
Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Longevity Commitment | Longevity Starting Date | Material Declaration** |
---|---|---|---|---|---|---|---|
SCT070H120G3-7 | Active | H2PAK-7 | Industrial | Ecopack1 | - | - | |
Marketing Status
Package
H2PAK-7
Grade
Industrial
RoHS Compliance Grade
Ecopack1
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Operating Temperature (°C) (min) | Operating Temperature (°C) (max) | |||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
SCT070H120G3-7 | Active | 7.2 / 100 | Available at distributors Distributor availability of SCT070H120G3-7
Distributor reported inventory date: | | | | Buy from Distributor | | H2PAK-7 | Tape and Reel | CHINA | EAR99 | NEC |
SCT070H120G3-7 Active
Part Number:
SCT070H120G3-7
Distributor reported inventory date:
Stock
Min.Order
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors