SCT1000N170

Active
Education

Silicon carbide Power MOSFET 1700 V, 1.0 Ohm typ., 7 A in an HiP247 package

Download datasheet Order Direct

Product overview

Description

This silicon carbide Power MOSFET is produced exploiting the advanced, innovative properties of wide bandgap materials. This results in unsurpassed on-resistance per unit area and very good switching performance almost independent of temperature. The outstanding thermal properties of the SiC material, combined with the device’s housing in the proprietary HiP247 package, allows designers to use an industry standard outline with significantly improved thermal capability. These features render the device perfectly suitable for high-efficiency and high power density applications.

  • All features

    • High speed switching performance
    • Very fast and robust intrinsic body diode
    • Low capacitances
    • Very high operating junction temperature capability (TJ = 200 °C)

EDA Symbols, Footprints and 3D Models

STMicroelectronics - SCT1000N170

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Material Declaration**
SCT1000N170
Active
HIP247 Industrial Ecopack2

SCT1000N170

Package:

HIP247

Material Declaration**:

PDF XML

Marketing Status

Active

Package

HIP247

Grade

Industrial

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Swipe or click the button to explore more details Don't show this again
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
SCT1000N170
Active
4.5 / 100
Available at 3 distributors

Distributor availability of SCT1000N170

Distributor Name
Region Stock Min. Order Third party link
Farnell Element14 EUROPE 382 1
MOUSER WORLDWIDE 306 1
DIGIKEY WORLDWIDE 338 1

Distributor reported inventory date: 3/5/2025

HIP247 Tube CHINA EAR99 NEC

SCT1000N170 Active

Budgetary Price (US$)*/Qty:
4.5 / 100
Package:
HIP247
Packing Type:
Tube
RoHS:
Country of Origin:
CHINA
ECCN (US):
EAR99
ECCN (EU):
NEC

Part Number:

SCT1000N170

Distributor Name

Farnell Element14

Stock

382

Min.Order

1

MOUSER

Stock

306

Min.Order

1

Region

WORLDWIDE Buy from Distributor

DIGIKEY

Stock

338

Min.Order

1

Region

WORLDWIDE Buy from Distributor

Distributor reported inventory date: 3/5/2025

Swipe or click the button to explore more details Don't show this again

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors