SCT30N120H

Obsolete

Silicon carbide Power MOSFET 1200 V, 80 mOhm typ., 45 A in an H2PAK-2 package

Download datasheet

Product overview

Description

This silicon carbide Power MOSFET is produced exploiting the advanced, innovative properties of wide bandgap materials. This results in unsurpassed on-resistance per unit area and very good switching performance almost independent of temperature. The outstanding thermal properties of the SiC material allow designers to use an industry-standard outline with significantly improved thermal capability. These features render the device perfectly suitable for high-efficiency and high power density applications.

  • All features

    • Very tight variation of on-resistance vs temperature
    • Very high operating temperature capability (TJ = 175 °C)
    • Very fast and robust intrinsic body diode
    • Low capacitance