Product overview
Description
This silicon carbide Power MOSFET device has been developed using ST’s advanced and innovative 2nd generation SiC MOSFET technology. The device features remarkably low on-resistance per unit area and very good switching performance. The variation of switching loss is almost independent of junction temperature.
-
All features
- Very fast and robust intrinsic body diode
- Low capacitances
- Source sensing pin for increased efficiency
- Very high operating junction temperature capability (TJ = 200 °C)
Recommended for you
Events and Seminars
Related Applications
Industrial
EDA Symbols, Footprints and 3D Models
STMicroelectronics - SCTWA35N65G2V-4
Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.
Please select one model supplier :

Symbols

Footprints

3D models
Quality and Reliability
Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Longevity Commitment | Longevity Starting Date | Material Declaration** |
---|---|---|---|---|---|---|---|
SCTWA35N65G2V-4 | NRND | HiP247-4 | Industrial | Ecopack2 | - | - |
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Operating Temperature (°C) (min) | Operating Temperature (°C) (max) | ||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
SCTWA35N65G2V-4 | NRND | 8.5 / 100 | Available at 5 distributors Distributor availability of SCTWA35N65G2V-4
Distributor reported inventory date: 4/15/2025 | | | | Buy from Distributor | | HiP247-4 | Tube | CHINA | EAR99 | NEC |
SCTWA35N65G2V-4 NRND
Part Number:
SCTWA35N65G2V-4
Farnell Element14
Stock
97Min.Order
1ANGLIA Live
Stock
655Min.Order
1MOUSER
Stock
100Min.Order
1DIGIKEY
Stock
600Min.Order
1Newark Element14
Stock
36Min.Order
0Distributor reported inventory date: 4/15/2025
Stock
Min.Order
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors