STA65N65DM2AG

Obsolete
Design Win

Automotive-grade N-channel 650 V, 0.042 Ohm typ., 60 A MDmesh DM2 Power MOSFET in a D3PAK package

Download datasheet

Product overview

Description

This high voltage N-channel Power MOSFET is part of the MDmesh™ DM2 fast recovery diode series. It offers very low recovery charge (Qrr) and time (trr) combined with low RDS(on), rendering it suitable for the most demanding high efficiency converters and ideal for bridge topologies and ZVS phase-shift converters.

  • All features

    • Designed for automotive applications
    • Fast-recovery body diode
    • Extremely low gate charge and input capacitance
    • Low on-resistance
    • 100% avalanche tested
    • Extremely high dv/dt ruggedness
    • Zener-protected
    • SMD package D³PAK to improve creepage and thermal dissipation

EDA Symbols, Footprints and 3D Models

STMicroelectronics - STA65N65DM2AG

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models