STB7NK80Z-1

Active
Design Win

N-channel 800 V, 1.5 Ohm typ., 5.2 A SuperMESH Power MOSFET in an I2PAK package

Download datasheet

Product overview

Description

The SuperMESH™ series is obtained through an extreme optimization of ST’s well established strip-based PowerMESH™ layout. In addition to pushing on-resistance significantly down, special care is taken to ensure a very good dv/dt capability for the most demanding applications.

Such series complements ST full range of high voltage Power MOSFETs including revolutionary MDmesh™ products.

  • All features

    • Extremely high dv/dt capability
    • Gate charge minimized
    • 100% avalange tested
    • Very good manufacturing repeatibility
    • Very low intrinsic capacitances

EDA Symbols, Footprints and 3D Models

The STMicroelectronics team - STB7NK80Z-1

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Longevity Commitment Longevity Starting Date Material Declaration**
STB7NK80Z-1
Active
I2PAK Industrial Ecopack2 - -

STB7NK80Z-1

Package:

I2PAK

Material Declaration**:

PDF XML

Marketing Status

Active

Package

I2PAK

Grade

Industrial

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Loading...
Swipe or click the button to explore more details Don't show this again
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
STB7NK80Z-1
Available at distributors

Distributor availability of STB7NK80Z-1

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

STB7NK80Z-1 Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

STB7NK80Z-1

Distributor Name

Distributor reported inventory date:

Swipe or click the button to explore more details Don't show this again

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors