Product overview
Description
This Power MOSFET is the latest development of STMicroelectronis unique \"single feature size\" strip-based process. The resulting transistorshows extremely high packing density for low on-resistance, rugged avalanche characteristics andless critical alignment steps therefore a remarkable manufacturing reproducibility.
-
All features
- Low threshold drive
Recommended for you
EDA Symbols, Footprints and 3D Models
Quality and Reliability
Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Material Declaration** |
---|---|---|---|---|---|
STB85NF55LT4 | Active | D2PAK | Automotive | Ecopack1 (*) |
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Operating temperature (°C) | Operating Temperature (°C) (max) | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
min | max | |||||||||||||
STB85NF55LT4 | | | distributors No availability of distributors reported, please contact our sales office |
STB85NF55LT4 Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors