STB8NM60D

Obsolete
Design Win

N-channel 600 V, 0.9 Ohm, 8 A MDmesh Power MOSFET in a D2PAK package

Download datasheet

Product overview

Description

The FDmesh™ associates all advantages of reduced on-resistance and fast switching with an intrinsic fast-recovery body diode. It is therefore strongly recommended for bridge topologies, in particular ZVS phase-shift converters

  • All features

    • High dv/dt and avalanche capabilities
    • Low input capacitance and gate charge
    • 100% avalanche rated
    • Fast internal recovery diode
    • Low gate input resistance

EDA Symbols, Footprints and 3D Models

STMicroelectronics - STB8NM60D

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models