STD15N60M2-EP

Active
Design Win

N-channel 600 V, 340 mOhm typ., 11 A MDmesh M2 EP Power MOSFET in a DPAK package

Download datasheet Order Direct

Product overview

Description

This device is an N-channel Power MOSFET developed using MDmesh M2 enhanced performance (EP) technology. Thanks to its strip layout and an improved vertical structure, the device exhibits low on-resistance, optimized switching characteristics with very low turn-off switching losses, rendering it suitable for the most demanding very high frequency converters.

  • All features

    • Extremely low gate charge
    • Excellent output capacitance (COSS) profile
    • Very low turn-off switching losses
    • 100% avalanche tested
    • Zener-protected

EDA Symbols, Footprints and 3D Models

STMicroelectronics - STD15N60M2-EP

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Material Declaration**
STD15N60M2-EP
Active
DPAK Industrial Ecopack2

STD15N60M2-EP

Package:

DPAK

Material Declaration**:

Marketing Status

Active

Package

DPAK

Grade

Industrial

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Swipe or click the button to explore more details Don't show this again
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
STD15N60M2-EP
Available at distributors

Distributor availability of STD15N60M2-EP

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

STD15N60M2-EP Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

STD15N60M2-EP

Distributor Name

Distributor reported inventory date:

Swipe or click the button to explore more details Don't show this again

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors