STD16N60M6

Active
Design Win Education

N-channel 600 V, 0.260 Ohm typ., 12 A MDmesh M6 Power MOSFET in a DPAK package

Download datasheet Order Direct

Product overview

Description

The new MDmesh M6 technology incorporates the most recent advancements to the well-known and consolidated MDmesh family of SJ MOSFETs. STMicroelectronics builds on the previous generation of MDmesh devices through its new M6 technology, which combines excellent RDS(on) per area improvement with one of the most effective switching behaviors available, as well as a user-friendly experience for maximum end-application efficiency.

  • All features

    • Reduced switching losses
    • Lower RDS(on) per area vs previous generation
    • Low gate input resistance
    • 100% avalanche tested
    • Zener-protected

EDA Symbols, Footprints and 3D Models

STMicroelectronics - STD16N60M6

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Material Declaration**
STD16N60M6
Active
DPAK Industrial Ecopack2

STD16N60M6

Package:

DPAK

Material Declaration**:

Marketing Status

Active

Package

DPAK

Grade

Industrial

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Swipe or click the button to explore more details Don't show this again
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
STD16N60M6
Available at distributors

Distributor availability of STD16N60M6

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

STD16N60M6 Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

STD16N60M6

Distributor Name

Distributor reported inventory date:

Swipe or click the button to explore more details Don't show this again

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors