Product overview
Description
This MDmesh™ K3 Power MOSFET is the result of improvements applied to STMicroelectronics’ MDmesh™ technology, combined with a new optimized vertical structure. This device boasts an extremely low on-resistance, superior dynamic performance and high avalanche capability, rendering it suitable for the most demanding applications.
-
All features
- 100% avalanche tested
- Extremely high dv/dt capability
- Very low intrinsic capacitance
- Improved diode reverse recovery characteristics
- Zener-protected
Featured Products
Browse our power MOSFET portfolio, featuring a broad range of breakdown voltages from –100 V to 1700 V.
Find the right super-junction MOSFET for Industrial and Automotive applications.
Featured Videos
ST offers high-voltage MDmesh M6 & M9 STPOWER MOSFETs in a new compact, thermally efficient package: the TO-LL surface-mounted package offers high electrical and thermal efficiency, compactness and space saving in power conversion applications like SMPS, data centers and solar microinverters. Thanks to the additional Kelvin-source lead, designers can achieve better efficiency due to reduced turn-on/turn-off switching losses.
Recommended for you
All tools & software
-
-
Part number Status Description Type Supplier Worldwide,Asia,Europe,Africa,North America,South America,Oceania,Afghanistan,Bahrain,Bangladesh,Bhutan,Brunei,Burma (Myanmar),Cambodia,China,East Timor,India,Indonesia,Iraq,Japan,Jordan,Kazakhstan,Kuwait,Kyrgyzstan,Laos,Malaysia,Maldives,Mongolia,Nepal,Oman,Pakistan,Philippines,Qatar,Russian Federation,Saudi Arabia,Singapore,South Korea,Sri Lanka,Taiwan,Tajikistan,Thailand,Turkmenistan,United Arab Emirates,Uzbekistan,Vietnam,Yemen,Albania,Andorra,Armenia,Austria,Azerbaijan,Belarus,Belgium,Bosnia and Herzegovina,Bulgaria,Croatia,Cyprus,Czech Republic,Denmark,Estonia,Finland,France,Georgia,Germany,Greece,Hungary,Iceland,Ireland,Israel,Italy,Latvia,Liechtenstein,Lithuania,Luxembourg,Macedonia,Malta,Moldova,Monaco,Montenegro,Netherlands,Norway,Poland,Portugal,Romania,San Marino,Serbia,Slovakia,Slovenia,Spain,Sweden,Switzerland,Turkey,Ukraine,United Kingdom,Vatican City,Algeria,Angola,Benin,Botswana,Burkina,Burundi,Cameroon,Cape Verde,Central African Republic,Chad,Comoros,Democratic Republic of Congo,Djibouti,Egypt,Equatorial Guinea,Eritrea,Ethiopia,Gabon,Gambia,Ghana,Guinea,Guinea-Bissau,Ivory Coast,Kenya,Lesotho,Liberia,Libya,Madagascar,Malawi,Mali,Mauritania,Mauritius,Morocco,Mozambique,Namibia,Niger,Nigeria,Rwanda,Sao Tome and Principe,Senegal,Seychelles,Sierra Leone,Somalia,South Africa,Swaziland,Tanzania,Togo,Tunisia,Uganda,Zambia,Zimbabwe,Antigua and Barbuda,Bahamas,Barbados,Belize,Canada,Costa Rica,Dominica,Dominican Republic,El Salvador,Grenada,Guatemala,Haiti,Honduras,Jamaica,Mexico,Nicaragua,Panama,Saint Kitts and Nevis,Saint Lucia,Saint Vincent and the Grenadines,Trinidad and Tobago,United States,Argentina,Bolivia,Brazil,Chile,Colombia,Ecuador,Guyana,Paraguay,Peru,Suriname,Uruguay,Venezuela,Australia,Fiji,Kiribati,Marshall Islands,Micronesia,Nauru,New Zealand,Palau,Papua New Guinea,Samoa,Solomon Islands,Tonga,Tuvalu,Vanuatu STPOWER MOSFET Finder
ActiveSTPOWER MOSFET finder mobile app for tablets and smartphones
Finder Apps ST
-
All resources
Resource title | Version | Latest update |
---|
Product Specifications (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
3.0 | 05 Sep 2018 | 05 Sep 2018 |
Application Notes (5)
Resource title | Version | Latest update | ||
---|---|---|---|---|
1.1 | 31 Oct 2024 | 31 Oct 2024 | ||
1.3 | 25 Oct 2016 | 25 Oct 2016 | ||
1.4 | 13 Sep 2018 | 13 Sep 2018 | ||
1.3 | 13 Sep 2018 | 13 Sep 2018 | ||
1.1 | 13 Sep 2018 | 13 Sep 2018 |
Technical Notes & Articles (4)
Resource title | Version | Latest update | ||
---|---|---|---|---|
1.0 | 19 Nov 2021 | 19 Nov 2021 | ||
1.0 | 13 Nov 2016 | 13 Nov 2016 | ||
2.4 | 11 Jul 2023 | 11 Jul 2023 | ||
2.0 | 23 Nov 2023 | 23 Nov 2023 |
User Manuals (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
1.3 | 21 Oct 2016 | 21 Oct 2016 |
Flyers (5 of 7)
Resource title | Version | Latest update | ||
---|---|---|---|---|
1.0 | 22 May 2023 | 22 May 2023 | ||
1.0 | 13 Apr 2023 | 13 Apr 2023 | ||
1.0 | 15 Sep 2021 | 15 Sep 2021 | ||
1.1 | 13 Apr 2023 | 13 Apr 2023 | ||
1.0 | 19 Oct 2023 | 19 Oct 2023 | ||
1.0 | 06 May 2022 | 06 May 2022 | ||
1.0 | 08 May 2020 | 08 May 2020 |
EDA Symbols, Footprints and 3D Models
STMicroelectronics - STD6N52K3
Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.
Please select one model supplier :

Symbols

Footprints

3D models
Quality and Reliability
Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Material Declaration** |
---|---|---|---|---|---|
STD6N52K3 | Active | DPAK | Industrial | Ecopack2 |
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Operating Temperature (°C) (min) | Operating Temperature (°C) (max) | |||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
STD6N52K3 | Active | | Available at 2 distributors Distributor availability of STD6N52K3
Distributor reported inventory date: 3/8/2025 | | | | Buy from Distributor | | DPAK | Tape and Reel | CHINA | EAR99 | NEC |
STD6N52K3 Active
Part Number:
STD6N52K3
MOUSER
Stock
2263Min.Order
1DIGIKEY
Stock
1903Min.Order
1Distributor reported inventory date: 3/8/2025
Stock
Min.Order
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors