Product overview
Description
The device in manufactured in low voltage PNP Planar Technology by using a “Base Island” layout. The resulting transistor shows exceptional high gain performance coupled with very low saturation voltage.
-
All features
- Very low Collector to Emitter saturation voltage
- 5A continuous collector current
- D.C. Current gain, hFE >100
- In compliance with the 2002/93/EC European Directive
- Surface mounting DPAK(TO-252) power package in tape & reel packing
EDA Symbols, Footprints and 3D Models
Quality and Reliability
Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Material Declaration** |
---|---|---|---|---|---|
STD888T4 | Active | DPAK | Industrial | Ecopack2 |
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Operating temperature (°C) | Operating Temperature (°C) (max) | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
min | max | |||||||||||||
STD888T4 | | | distributors No availability of distributors reported, please contact our sales office |
STD888T4 Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors