STE53NC50

Active
Design Win

N-CHANNEL 500V 0.070 OHM 53A ISOTOP POWERMESH II MOSFET

Download datasheet Order Direct

Product overview

Description

The PowerMESHTM II is the evolution of the first generation of MESH OVERLAYTM. The layout refinements introduced greatly improve the Ron*area figure of merit while keeping the device at the leading edge for what concerns swithing speed, gate charge and ruggedness.

  • All features

    • TYPICAL RDS(on) = 0.07
    • 100% AVALANCHE TESTED
    • EXTREMELY HIGH dv/dt CAPABILITY
    • GATE CHARGE MINIMIZED
    • NEW HIGH VOLTAGE BENCHMARK

EDA Symbols, Footprints and 3D Models

STMicroelectronics - STE53NC50

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Material Declaration**
STE53NC50
Active
ISOTOP Industrial Ecopack2

STE53NC50

Package:

ISOTOP

Material Declaration**:

Marketing Status

Active

Package

ISOTOP

Grade

Industrial

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Swipe or click the button to explore more details Don't show this again
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Operating temperature (°C)
min
max
STE53NC50
Available at distributors

Distributor availability of STE53NC50

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

STE53NC50 Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

STE53NC50

Operating Temperature (°C)

Min:

Max:

Distributor Name

Distributor reported inventory date:

Swipe or click the button to explore more details Don't show this again

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors