STG200M65F2D11AG

Active
Design Win

Automotive-grade 650 V, 200 A trench gate field-stop M series low-loss IGBT die in D11 packing

Download datasheet

Product overview

Description

This device is an IGBT developed using an advanced proprietary trench gate field-stop structure. The device is part of the M series IGBTs, which represent an optimal balance between inverter system performance and efficiency where the low-loss and the short-circuit functionality is essential. Furthermore, the positive VCE(sat) temperature coefficient and the tight parameter distribution result in safer paralleling operation.

  • All features

    • AEC-Q101 qualified
    • Low-loss series IGBT
    • Low VCE(sat) = 1.55 V (typ.) at IC = 200 A
    • Positive VCE(sat) temperature coefficient
    • Tight parameter distribution
    • Maximum junction temperature: TJ = 175 °C
    • 6 µs minimum short-circuit withstanding time at TJ = 150 °C

EDA Symbols, Footprints and 3D Models

STMicroelectronics - STG200M65F2D11AG

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Grade Material Declaration**
STG200M65F2D11AG
Active
Automotive

STG200M65F2D11AG

Package:

Automotive

Material Declaration**:

PDF XML

Marketing Status

Active

Grade

Automotive

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Swipe or click the button to explore more details Don't show this again
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Operating temperature (°C)
min
max
STG200M65F2D11AG
Available at distributors

Distributor availability of STG200M65F2D11AG

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

STG200M65F2D11AG Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

STG200M65F2D11AG

Operating Temperature (°C)

Min:

Max:

Distributor Name

Distributor reported inventory date:

Swipe or click the button to explore more details Don't show this again

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors