STG40H120F2D7

Active
Design Win Education

Trench gate field-stop 1200 V, 40 A high-speed H series IGBT in D7 packing

Download datasheet

Product overview

Description

This device is an IGBT developed using an advanced proprietary trench gate field-stop structure. The device is part of the H series of IGBTs, which represents an optimum compromise between conduction and switching losses to maximize the efficiency of high switching frequency converters. Furthermore, a slightly positive VCE(sat) temperature coefficient and very tight parameter distribution result in safer paralleling operation.

  • All features

    • Maximum junction temperature: TJ= 175 °C
    • High speed switching series
    • Minimized tail current
    • VCE(sat) = 2.1 V (typ.) @ IC = 40 A
    • Positive VCE(sat) temperature coefficient
    • 5 μs minimum short-circuit withstand time at TJ(sat) = 150 °C

EDA Symbols, Footprints and 3D Models

STMicroelectronics - STG40H120F2D7

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Grade Material Declaration**
STG40H120F2D7
Active
Industrial

STG40H120F2D7

Package:

Industrial

Material Declaration**:

PDF XML

Marketing Status

Active

Grade

Industrial

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Swipe or click the button to explore more details Don't show this again
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Operating temperature (°C)
min
max
STG40H120F2D7
Available at distributors

Distributor availability of STG40H120F2D7

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

STG40H120F2D7 Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

STG40H120F2D7

Operating Temperature (°C)

Min:

Max:

Distributor Name

Distributor reported inventory date:

Swipe or click the button to explore more details Don't show this again

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors