STGB20H60DF

Active
Design Win

600 V, 20 A high speed trench gate field-stop IGBT

Download datasheet Order Direct

Product overview

Description

This device is an IGBT developed using an advanced proprietary trench gate and field stop structure. This IGBT series offers the optimum compromise between conduction and switching losses, maximizing the efficiency of very high frequency converters. Furthermore, a positive VCE(sat)temperature coefficient and very tight parameter distribution result in easier paralleling operation.

  • All features

    • High speed switching
    • Tight parameters distribution
    • Safe paralleling
    • Low thermal resistance
    • Short-circuit rated
    • Ultrafast soft recovery antiparallel diode

EDA Symbols, Footprints and 3D Models

STMicroelectronics - STGB20H60DF

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status General Description Package Grade RoHS Compliance Grade Material Declaration**
STGB20H60DF
Active
600 V, 20 A high speed trench gate field-stop IGBT D2PAK Industrial Ecopack2

STGB20H60DF

Package:

600 V, 20 A high speed trench gate field-stop IGBT

Material Declaration**:

Marketing Status

Active

General Description

600 V, 20 A high speed trench gate field-stop IGBT

Package

D2PAK

Grade

Industrial

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Swipe or click the button to explore more details Don't show this again
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Operating temperature (°C)
General Description
min
max
STGB20H60DF
Available at distributors

Distributor availability of STGB20H60DF

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

STGB20H60DF Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

STGB20H60DF

Operating Temperature (°C)

Min:

Max:

General Description:

600 V, 20 A high speed trench gate field-stop IGBT

Distributor Name

Distributor reported inventory date:

Swipe or click the button to explore more details Don't show this again

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors