Product overview
Description
These devices are based on a new advanced planar technology concept to yield an IGBT with more stable switching performance (Eoff) versus temperature, as well as lower conduction losses.
-
All features
- Minimal tail current
- Low conduction and switching losses
- Ultrafast soft recovery antiparallel diode
Recommended for you
EDA Symbols, Footprints and 3D Models
All resources
Resource title | Version | Latest update |
---|
SPICE models (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
ZIP | 1.0 | 22 Nov 2016 | 22 Nov 2016 |
Quality and Reliability
Part Number | Marketing Status | General Description | Package | Grade | RoHS Compliance Grade | Material Declaration** |
---|---|---|---|---|---|---|
STGD3HF60HDT4 | Active | 4.5 A, 600 V very fast IGBT with Ultrafast diode | DPAK | Industrial | Ecopack2 |
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Operating temperature (°C) | Operating Temperature (°C) (max) | General Description | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
min | max | ||||||||||||||
STGD3HF60HDT4 | | | distributors No availability of distributors reported, please contact our sales office |
|
STGD3HF60HDT4 Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors