STGD6NC60HDT4

Active
Design Win

N-channel 600 V, 7 A very fast IGBT

Download datasheet Order Direct

Product overview

Description

This device is a very fast IGBT developed using advanced PowerMESH™ technology. This process guarantees an excellent trade-off between switching performance and low on-state behavior. This device is well-suited for resonant or soft-switching applications.

  • All features

    • Low on-voltage drop (VCE(sat))
    • Low CRES / CIES ratio (no cross-conduction susceptibility)
    • Very soft ultra fast recovery antiparallel diode
    • High frequency operation

EDA Symbols, Footprints and 3D Models

STMicroelectronics - STGD6NC60HDT4

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status General Description Package Grade RoHS Compliance Grade Material Declaration**
STGD6NC60HDT4
Active
N-channel 600 V, 7 A very fast IGBT DPAK Industrial Ecopack2

STGD6NC60HDT4

Package:

N-channel 600 V, 7 A very fast IGBT

Material Declaration**:

Marketing Status

Active

General Description

N-channel 600 V, 7 A very fast IGBT

Package

DPAK

Grade

Industrial

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Swipe or click the button to explore more details Don't show this again
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Operating temperature (°C)
General Description
min
max
STGD6NC60HDT4
Available at distributors

Distributor availability of STGD6NC60HDT4

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

STGD6NC60HDT4 Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

STGD6NC60HDT4

Operating Temperature (°C)

Min:

Max:

General Description:

N-channel 600 V, 7 A very fast IGBT

Distributor Name

Distributor reported inventory date:

Swipe or click the button to explore more details Don't show this again

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors