STGF10M65DF2

Active
Education

Trench gate field-stop IGBT M series, 650 V 10 A low loss

Download datasheet

Product overview

Description

This device is an IGBT developed using an advanced proprietary trench gate field-stop structure. The device is part of the M series IGBTs, which represent an optimal balance between inverter system performance and efficiency where low-loss and short-circuit functionality are essential. Furthermore, the positive VCE(sat) temperature coefficient and tight parameter distribution result in safer paralleling operation.

  • All features

    • 6 µs of short-circuit withstand time
    • VCE(sat) = 1.55 V (typ.) @ IC = 10 A
    • Tight parameter distribution
    • Safer paralleling
    • Positive VCE(sat) temperature coefficient
    • Low thermal resistance
    • Soft and very fast recovery antiparallel diode
    • Maximum junction temperature: TJ = 175 °C

All tools & software

    • Part number
      Status
      Description
      Type
      Supplier

      STPOWER IGBT Finder

      Active

      STPOWER IGBT finder mobile app for tablets and smartphones

      Finder Apps ST
      STPOWER IGBT Finder

      Description:

      STPOWER IGBT finder mobile app for tablets and smartphones

EDA Symbols, Footprints and 3D Models

STMicroelectronics - STGF10M65DF2

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status General Description Package Grade RoHS Compliance Grade Material Declaration**
STGF10M65DF2
Active
Trench gate field-stop IGBT M series, 650 V 10 A low loss TO-220FP Industrial Ecopack2

STGF10M65DF2

Package:

Trench gate field-stop IGBT M series, 650 V 10 A low loss

Material Declaration**:

Marketing Status

Active

General Description

Trench gate field-stop IGBT M series, 650 V 10 A low loss

Package

TO-220FP

Grade

Industrial

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Swipe or click the button to explore more details Don't show this again
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Operating temperature (°C)
General Description
min
max
STGF10M65DF2
Active
1.2104 / 1k
Available at 1 distributors

Distributor availability of STGF10M65DF2

Distributor Name
Region Stock Min. Order Third party link
DIGIKEY WORLDWIDE 608 1

Distributor reported inventory date: 3/15/2025

TO-220FP Tube CHINA EAR99 NEC -55 175 Trench gate field-stop IGBT M series, 650 V 10 A low loss

STGF10M65DF2 Active

Budgetary Price (US$)*/Qty:
1.2104 / 1k
Package:
TO-220FP
Packing Type:
Tube
RoHS:
Country of Origin:
CHINA
ECCN (US):
EAR99
ECCN (EU):
NEC

Part Number:

STGF10M65DF2

Operating Temperature (°C)

Min:

-55

Max:

175

General Description:

Trench gate field-stop IGBT M series, 650 V 10 A low loss

Distributor Name

DIGIKEY

Stock

608

Min.Order

1

Region

WORLDWIDE Buy from Distributor

Distributor reported inventory date: 3/15/2025

Swipe or click the button to explore more details Don't show this again

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors