Product overview
Description
This device is an IGBT developed using an advanced proprietary trench gate field-stop structure. The device is part of the M series of IGBTs, which represents an optimum compromise in performance to maximize the efficiency of inverter systems where low loss and short-circuit capability are essential. Furthermore, a positive VCE(sat) temperature coefficient and tight parameter distribution result in safer paralleling operation.
-
All features
- 6 µs of short-circuit withstand time
- VCE(sat) = 1.55 V (typ.) @ IC = 15 A
- Tight parameter distribution
- Safer paralleling
- Low thermal resistance
- Soft and very fast recovery antiparallel diode
Recommended for you
All tools & software
All resources
Resource title | Version | Latest update |
---|
Product Specifications (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
3.0 | 05 May 2017 | 05 May 2017 |
Application Notes (2)
Resource title | Version | Latest update | ||
---|---|---|---|---|
1.0 | 31 Oct 2024 | 31 Oct 2024 | ||
1.1 | 31 Oct 2024 | 31 Oct 2024 |
Technical Notes & Articles (3)
Resource title | Version | Latest update | ||
---|---|---|---|---|
1.0 | 19 Nov 2021 | 19 Nov 2021 | ||
2.4 | 11 Jul 2023 | 11 Jul 2023 | ||
2.0 | 23 Nov 2023 | 23 Nov 2023 |
Flyers (3)
Resource title | Version | Latest update | ||
---|---|---|---|---|
1.0 | 07 Jul 2020 | 07 Jul 2020 | ||
1.0 | 27 Jan 2023 | 27 Jan 2023 | ||
1.0 | 04 May 2020 | 04 May 2020 |
EDA Symbols, Footprints and 3D Models
All resources
Resource title | Version | Latest update |
---|
SPICE models (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
ZIP | 1.0 | 21 Mar 2016 | 21 Mar 2016 |
Quality and Reliability
Part Number | Marketing Status | General Description | Package | Grade | RoHS Compliance Grade | Material Declaration** |
---|---|---|---|---|---|---|
STGF15M65DF2 | Active | Trench gate field-stop IGBT M series, 650 V 15 A low loss | TO-220FP | Industrial | Ecopack2 |
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Operating temperature (°C) | Operating Temperature (°C) (max) | General Description | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
min | max | ||||||||||||||
STGF15M65DF2 | Active | 1.3068 / 1k | 3 distributors | TO-220FP | Tube | CHINA | EAR99 | NEC | -55 | 175 | Trench gate field-stop IGBT M series, 650 V 15 A low loss |
STGF15M65DF2 Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors