STGH50H65B2-7AG

Active
Design Win Education

Automotive-grade trench gate field-stop 650 V, 50 A high-speed HB2 series IGBT in an H2PAK-7 package

Download datasheet

Product overview

Description

The newest IGBT 650 V HB2 series represents an evolution of the advanced proprietary trench gate field-stop structure. The performance of the HB2 series is optimized in terms of conduction, thanks to a better VCE(sat) behavior at low current values, as well as in terms of reduced switching energy.

  • All features

    • AEC-Q101 qualified
    • Maximum junction temperature: TJ = 175 °C
    • High speed switching series
    • Minimized tail current
    • Low VCE(sat) = 1.6 V (typ.) @ IC = 50 A
    • Tight parameter distribution
    • Low thermal resistance
    • Positive VCE(sat) temperature coefficient
    • Excellent switching performance thanks to the extra driving kelvin pin

EDA Symbols, Footprints and 3D Models

STMicroelectronics - STGH50H65B2-7AG

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status General Description Package Grade RoHS Compliance Grade Material Declaration**
STGH50H65B2-7AG
Active
Automotive-grade trench gate field-stop 650 V, 50 A high-speed HB2 series IGBT in an H2PAK-7 package H2PAK-7 Automotive Ecopack1

STGH50H65B2-7AG

Package:

Automotive-grade trench gate field-stop 650 V, 50 A high-speed HB2 series IGBT in an H2PAK-7 package

Material Declaration**:

Marketing Status

Active

General Description

Automotive-grade trench gate field-stop 650 V, 50 A high-speed HB2 series IGBT in an H2PAK-7 package

Package

H2PAK-7

Grade

Automotive

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Swipe or click the button to explore more details Don't show this again
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
General Description
STGH50H65B2-7AG
Available at distributors

Distributor availability of STGH50H65B2-7AG

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

STGH50H65B2-7AG Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

STGH50H65B2-7AG

General Description:

Automotive-grade trench gate field-stop 650 V, 50 A high-speed HB2 series IGBT in an H2PAK-7 package

Distributor Name

Distributor reported inventory date:

Swipe or click the button to explore more details Don't show this again

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors