STGO30H60DLLFBAG

Active
Design Win Education

Automotive-grade trench gate field-stop, 600 V, 30 A, high-speed HB series IGBT in a TO-LL package

Download datasheet

Product overview

Description

This device is an IGBT developed using an advanced proprietary trench gate field-stop structure. The device is part of the new HB series of IGBTs, which represents an optimum compromise between conduction and switching loss to maximize the efficiency of any frequency converter. Furthermore, the slightly positive VCE(sat) temperature coefficient and very tight parameter distribution result in safer paralleling operation.

  • All features

    • AEC-Q101 qualified
    • Maximum junction temperature: TJ = 175 °C
    • Logic level gate drive
    • High-speed switching series
    • Minimized tail current
    • VCE(sat) = 1.6 V (typ.) @ IC = 30 A
    • Low VF soft-recovery co-packaged diode
    • Tight parameter distribution
    • Safer paralleling
    • Low thermal resistance

EDA Symbols, Footprints and 3D Models

STMicroelectronics - STGO30H60DLLFBAG

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status General Description Package Grade RoHS Compliance Grade Material Declaration**
STGO30H60DLLFBAG
Active
Automotive-grade trench gate field-stop, 600 V, 30 A, high-speed HB series IGBT in a TO-LL package TO-LL Automotive Ecopack2

STGO30H60DLLFBAG

Package:

Automotive-grade trench gate field-stop, 600 V, 30 A, high-speed HB series IGBT in a TO-LL package

Material Declaration**:

PDF XML

Marketing Status

Active

General Description

Automotive-grade trench gate field-stop, 600 V, 30 A, high-speed HB series IGBT in a TO-LL package

Package

TO-LL

Grade

Automotive

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Swipe or click the button to explore more details Don't show this again
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Operating temperature (°C)
General Description
min
max
STGO30H60DLLFBAG
Available at distributors

Distributor availability of STGO30H60DLLFBAG

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

STGO30H60DLLFBAG Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

STGO30H60DLLFBAG

Operating Temperature (°C)

Min:

Max:

General Description:

Automotive-grade trench gate field-stop, 600 V, 30 A, high-speed HB series IGBT in a TO-LL package

Distributor Name

Distributor reported inventory date:

Swipe or click the button to explore more details Don't show this again

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors