Product overview
Description
This IGBT utilizes the advanced PowerMESH process resulting in an excellent trade-off between switching performance and low on-state behavior.
-
All features
- Short circuit withstand time 10μs
- Low Cres / Cies ratio (no cross conduction susceptibility)
- Low on-voltage drop (VCE(sat))
- Very soft ultra fast recovery antiparallel diode
- Switching losses include diode recovery energy
Recommended for you
EDA Symbols, Footprints and 3D Models
Quality and Reliability
Part Number | Marketing Status | General Description | Package | Grade | RoHS Compliance Grade | Material Declaration** |
---|---|---|---|---|---|---|
STGP14NC60KD | Active | 14 A, 600 V short-circuit rugged IGBT | TO-220 | Industrial | Ecopack2 | |
STGP14NC60KD
Package:
14 A, 600 V short-circuit rugged IGBTMaterial Declaration**:
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Operating temperature (°C) | Operating Temperature (°C) (max) | General Description | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
min | max | ||||||||||||||
STGP14NC60KD | | | distributors No availability of distributors reported, please contact our sales office |
|
STGP14NC60KD Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors